Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KH-65NH
Part Number
|
---|
KH-65NH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.19 € | 1 | 8 Days | 10 | 89 | 80.01~140.00 | 90 | [Nylon] Nylon, White | Oil Resistance | 54 | 28 | 68 | 52 | 63 | 29 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Load Category | Medium Load | Wheel Bearings | NA |
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes