Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SEL-65TP-UNF1/2
Part Number
|
---|
SEL-65TP-UNF1/2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.81 € | 1 | 8 Days | 10 | 84 | 35.01~80.00 | 40 | Elastomer | NA | [UNF1/2] M12 | 65 | 21 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 59 | NA |
Loading...
Caster Type | Screw-In Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load |
Configure
Basic Attributes
Thread Dia.
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes