General Castors, SEL Series with Swivel Stopper (Part Numbers - CAD Download)

General Castors, SEL Series with Swivel Stopper
  • Volume Discount
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-1 and S-2 are stoppers that stop the rotation of the wheel.
· The hardware is bright chromate plated.
· The only screw dimensions of SEL100TB/SEL100TBS-2 are M12 × P 1.75. (with B) is a wheel with bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SEL-65NLS-1-M12

Part Number
SEL-65NLS-1-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

11.10 €

1 Available 8 Days 108435.01~80.0040[Nylon] Nylon, WhiteOil Resistance[M12(P1.75)] M12×P1.756520Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities70NAS-1

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper With Rotation Stopper Fitting Material Steel
Load Category Light Load

This page is General Castors, SEL Series with Swivel Stopper, part number SEL-65NLS-1-M12.
You can find the detail information about specifications and dimensions on part number SEL-65NLS-1-M12.

Variation of this product

Part Number
SEL-100RLS-2-UNF1/2
SEL-100TPS-2-M12
SEL-100TPS-2-UNF1/2
SEL-65NLS-1-UNF1/2
SEL-65RLS-1-M12
SEL-65RLS-1-UNF1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

21.15 €

1 8 Days 1012635.01~80.0050[Synthetic Rubber] RubberNA[UNF1/2] M1210025Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands89NAS-2

21.15 €

1 6 Days 1012635.01~80.0060ElastomerNA[M12(P1.75)] M12×P1.7510027Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands89NAS-2

16.43 €

1 8 Days 1012635.01~80.0060ElastomerNA[UNF1/2] M1210027Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands89NAS-2

8.75 €

1 8 Days 108435.01~80.0040[Nylon] Nylon, WhiteOil Resistance[UNF1/2] M126520Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands70NAS-1

8.62 €

1 6 Days 1084~35.0035[Synthetic Rubber] RubberNA[M12(P1.75)] M12×P1.756520Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands70NAS-1

12.06 €

1 Available 8 Days 1084~35.0035[Synthetic Rubber] RubberNA[UNF1/2] M126520Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands70NAS-1

Tech Support