Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SM-125MMS-2-UNF1/2
Part Number
|
---|
SM-125MMS-2-UNF1/2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.35 € | 1 | 11 Days | 10 | 162 | 80.01~140.00 | 90 | [Synthetic Rubber] Rubber, Gray | NA | [UNF1/2] M12 | 126 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 120 | NA |
Loading...
Caster Type | Screw-In Type | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load | Stopper Type | S-2 |
This page is General Use Castors SM Series With Swivel Stopper, part number SM-125MMS-2-UNF1/2.
You can find the detail information about specifications and dimensions on part number SM-125MMS-2-UNF1/2.
Configure
Basic Attributes
Wheel Material
Thread Dia.
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SM-100NTBS-2-UNF1/2 |
SM-100RLS-2-UNF1/2 |
SM-100UMS-2-UNF1/2 |
SM-125UMS-2-UNF1/2 |
SM-125VMS-2-UNF1/2 |
SM-75EMS-1-UNF1/2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.58 € | 1 | 6 Days | 10 | 126 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | [UNF1/2] M12 | 100 | 27 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 89 | Available | ||
27.61 € | 1 | 11 Days | 10 | 126 | 35.01~80.00 | 65 | [Synthetic Rubber] Rubber | NA | [UNF1/2] M12 | 100 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 89 | NA | ||
29.04 € | 1 | 11 Days | 10 | 126 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | [UNF1/2] M12 | 100 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 89 | NA | ||
35.98 € | 1 | 11 Days | 10 | 162 | 80.01~140.00 | 100 | [Urethane] Urethane | Oil Resistance | [UNF1/2] M12 | 125 | 25 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 120 | NA | ||
47.95 € | 1 | 11 Days | 10 | 162 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber | NA | [UNF1/2] M12 | 125 | 31 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 120 | NA | ||
21.94 € | 1 | 11 Days | 10 | 99 | 35.01~80.00 | 60 | [Urethane] Urethane | NA | - | - | 25 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 88 | Yes |