General Castors, TEL Series (Part Numbers - CAD Download)

General Castors, TEL Series
  • Volume Discount
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TEL-65RL

Part Number
TEL-65RL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

5.85 €

1 6 Days 1080~35.0035[Synthetic Rubber] RubberNARound Hole562870426520Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities59NA

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Steel
Load Category Light Load

This page is General Castors, TEL Series, part number TEL-65RL.
You can find the detail information about specifications and dimensions on part number TEL-65RL.

Variation of this product

Part Number
TEL-100UM
TEL-125RL
TEL-125TB
TEL-65TP
TEL-75NL
TEL-75RL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

20.71 €

1 Available 6 Days 1012235.01~80.0060[Urethane] UrethaneOil ResistanceRound Hole82401005810025Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands86NA

24.07 €

1 6 Days 1014835.01~80.0060[Synthetic Rubber] RubberNALong Hole80(84)401005812525Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands99NA

22.21 €

1 8 Days 1014835.01~80.0060ElastomerNALong Hole80(84)401005812527Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands99Available

5.81 €

1 8 Days 108035.01~80.0040ElastomerNARound Hole562870426521Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands59NA

8.75 €

1 Available 8 Days 109235.01~80.0050[Nylon] Nylon, WhiteOil ResistanceRound Hole562870427520Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands68NA

6.97 €

1 6 Days 109235.01~80.0040[Synthetic Rubber] RubberNARound Hole562870427520Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands68NA

Tech Support