Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TEL-125RL
Part Number
|
---|
TEL-125RL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.07 € | 1 | 6 Days | 10 | 148 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | NA | Long Hole | 80(84) | 40 | 100 | 58 | 125 | 25 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities | 99 | NA |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load |
This page is General Castors, TEL Series, part number TEL-125RL.
You can find the detail information about specifications and dimensions on part number TEL-125RL.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TEL-100TB |
TEL-100TP |
TEL-100UM |
TEL-125TB |
TEL-65NL |
TEL-65RL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.03 € | 1 | Available | 6 Days | 10 | 122 | 35.01~80.00 | 60 | Elastomer | NA | Round Hole | 82 | 40 | 100 | 58 | 100 | 27 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 86 | Available | |
17.16 € | 1 | 6 Days | 10 | 122 | 35.01~80.00 | 60 | Elastomer | NA | Round Hole | 82 | 40 | 100 | 58 | 100 | 27 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 86 | NA | ||
20.71 € | 1 | Available | 6 Days | 10 | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | Round Hole | 82 | 40 | 100 | 58 | 100 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 86 | NA | |
22.21 € | 1 | 8 Days | 10 | 148 | 35.01~80.00 | 60 | Elastomer | NA | Long Hole | 80(84) | 40 | 100 | 58 | 125 | 27 | Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 99 | Available | ||
7.22 € | 1 | Available | 8 Days | 10 | 80 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | Round Hole | 56 | 28 | 70 | 42 | 65 | 20 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 59 | NA | |
5.85 € | 1 | 6 Days | 10 | 80 | ~35.00 | 35 | [Synthetic Rubber] Rubber | NA | Round Hole | 56 | 28 | 70 | 42 | 65 | 20 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 59 | NA |