Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THH-65NHB
Part Number
|
---|
THH-65NHB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.09 € | 1 | Available |
Same day
Stock | 10 | 92 | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon・Black | 71 | 71 | 90 | 90 | 65 | 38 | 60 | Available |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Stopper | NA |
---|---|---|---|---|---|
Wheel Characteristics | Oil Resistance | Fitting Material | Steel | Mounting Hole Type | Round Hole |
Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | Load Category | Ultra Heavy Load |
This page is General Castors, THH Series, part number THH-65NHB.
You can find the detail information about specifications and dimensions on part number THH-65NHB.
Configure
Stock
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
THH-50HR |
THH-50NHG |
THH-50PH |
THH-65PH |
THH-75NHB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available |
Same day
Stock | 10 | 68 | 35.01~80.00 | 80 | [Synthetic Rubber] Rubber | 54 | 36 | 70 | 54 | 50 | 28 | 50 | NA | |
15.91 € | 1 | Available |
Same day
Stock | 10 | 68 | 140.01~220.00 | 200 | [Nylon] Reinforced Nylon・Black | 54 | 36 | 70 | 54 | 50 | 28 | 50 | NA | |
17.60 € | 1 | Available |
Same day
Stock | 10 | 68 | 140.01~220.00 | 150 | Phenol | 54 | 36 | 70 | 54 | 50 | 28 | 50 | NA | |
33.06 € | 1 | Available |
Same day
Stock | 10 | 92 | 140.01~220.00 | 210 | Phenol | 71 | 71 | 90 | 90 | 65 | 38 | 60 | Available | |
28.91 € | 1 | Available |
Same day
Stock | 10 | 106 | 320.01~485.00 | 400 | [Nylon] Reinforced Nylon・Black | 71 | 71 | 90 | 90 | 75 | 38 | 66 | Available |