General Castors, TM Series, Free-Swivel (Part Numbers - CAD Download)

General Castors, TM Series, Free-Swivel
  • Volume Discount
A swivel caster.

[Features]
· The hardware is chrome-plated.
· The TM type and the MK type can be used together since their mounting heights are the same. (with B) is a wheel with bearing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM-150MM

Part Number
TM-150MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

49.32 €

1 8 Days 1018380.01~140.00100[Synthetic Rubber] Rubber, GrayNA85561078015028Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities / Vertical lift123Available

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Steel
Mounting Hole Type Round Hole Load Category Medium Load

This page is General Castors, TM Series, Free-Swivel, part number TM-150MM.
You can find the detail information about specifications and dimensions on part number TM-150MM.

Variation of this product

Part Number
TM-100TB
TM-100TP
TM-100UM
TM-75EM
TM-75MM
TM-75TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

27.12 €

1 Available 8 Days 1012235.01~80.0060ElastomerNA5444705810027Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands87Available

24.77 €

1 8 Days 1012235.01~80.0060ElastomerNA5444705810027Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands87NA

26.69 €

1 8 Days 1012235.01~80.0070[Urethane] UrethaneOil Resistance5444705810025Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands87NA

19.03 €

1 8 Days 109335.01~80.0060[Synthetic Rubber] RubberNA544470587525Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands70NA

18.81 €

1 8 Days 109335.01~80.0055[Synthetic Rubber] Rubber, GrayNA544470587520Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands70NA

17.71 €

1 8 Days 109335.01~80.0050ElastomerNA544470587527Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands70NA

Tech Support