General Castors, TM Series with Swivel Stopper (Part Numbers - CAD Download)

General Castors, TM Series with Swivel Stopper
  • Volume Discount
[Features]
· A caster with swivel stopper.
· Includes a stopper function that stops rotation of the wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM-100NTBS-2

Part Number
TM-100NTBS-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

32.29 €

1 12 Days 1012235.01~80.0070[Urethane] UrethaneOil Resistance5444705810027Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift89Available

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round Hole Load Category Medium Load Stopper Type S-2

This page is General Castors, TM Series with Swivel Stopper, part number TM-100NTBS-2.
You can find the detail information about specifications and dimensions on part number TM-100NTBS-2.

Variation of this product

Part Number
TM-100MMS-2
TM-100RLS-2
TM-100TPS-2
TM-100UMS-2
TM-125BMS-2
TM-125MMS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

28.96 €

1 Available 8 Days 1012335.01~80.0060[Synthetic Rubber] Rubber, GrayNA5444705810022Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands89NA

29.15 €

1 8 Days 1012235.01~80.0065[Synthetic Rubber] RubberNA5444705810025Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands89NA

28.03 €

1 8 Days 1012235.01~80.0060ElastomerNA5444705810027Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands89NA

30.66 €

1 Available 8 Days 1012235.01~80.0070[Urethane] UrethaneOil Resistance5444705810025Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands89NA

54.17 €

1 65 Days 1015880.01~140.00100[Synthetic Rubber] Rubber, GrayNA7450916912625Vertical lift / Factory facilities / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands120Available

42.61 €

1 Available 8 Days 1015880.01~140.0090[Synthetic Rubber] Rubber, GrayNA7450916912625Vertical lift / Factory facilities / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands120NA

Tech Support