General Castors, TM Series with Swivel Stopper (Part Numbers - CAD Download)

General Castors, TM Series with Swivel Stopper
  • Volume Discount
[Features]
· A caster with swivel stopper.
· Includes a stopper function that stops rotation of the wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM-75TPS-2

Part Number
TM-75TPS-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

20.43 €

1 8 Days 109335.01~80.0050ElastomerNA544470587527Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities88NA

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round Hole Load Category Medium Load Stopper Type S-2

Tech Support