Industrial Castors SSC Series with Swivel Stopper (Part Numbers - CAD Download)

Industrial Castors SSC Series with Swivel Stopper
  • Volume Discount
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSC-65EMS-1-M16

Part Number
SSC-65EMS-1-M16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

10.77 €

1 Available Same day

Stock

108935.01~80.0050[Synthetic Rubber] RubberNA[M16] M16XP2.06525Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift74NAS-1

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper With Rotation Stopper Fitting Material Steel
Load Category Medium Load

This page is Industrial Castors SSC Series with Swivel Stopper, part number SSC-65EMS-1-M16.
You can find the detail information about specifications and dimensions on part number SSC-65EMS-1-M16.

Variation of this product

Part Number
SSC-100VNS-2-M20
SSC-125CBCS-2-M20
SSC-125NBNS-2-M20
SSC-150CBCS-2-M20
SSC-150CNCS-2-M20
SSC-75EMS-1-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

26.49 €

1 6 Days 1013480.01~140.00120[Synthetic Rubber] RubberNA[M20] M20XP2.510032Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands98NAS-2

51.43 €

1 6 Days 10168140.01~220.00150[Synthetic Rubber] RubberNA[M20] M20XP2.512538Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands118AvailableS-2

59.09 €

1 6 Days 10168140.01~220.00150[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.512535Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands118AvailableS-2

53.65 €

1 Available Same day

Stock

10194140.01~220.00160[Synthetic Rubber] RubberNA[M20] M20XP2.515040Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands122AvailableS-2

57.14 €

1 8 Days 10194140.01~220.00160[Synthetic Rubber] RubberNA[M20] M20XP2.515040Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands122NAS-2

14.75 €

1 6 Days 109735.01~80.0060[Synthetic Rubber] RubberNA[M16] M16XP2.07525Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands74NAS-1

Tech Support