Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSC-150CNCS-2-M20
Part Number
|
---|
SSC-150CNCS-2-M20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.14 € | 1 | 8 Days | 10 | 194 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | NA | [M20] M20XP2.5 | 150 | 40 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 122 | NA | S-2 |
Loading...
Caster Type | Screw-In Type | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
This page is Industrial Castors SSC Series with Swivel Stopper, part number SSC-150CNCS-2-M20.
You can find the detail information about specifications and dimensions on part number SSC-150CNCS-2-M20.
Configure
Basic Attributes
Wheel Material
Thread Dia.
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Stopper Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SSC-125CBCS-2-M20 |
SSC-125NBNS-2-M20 |
SSC-150CBCS-2-M20 |
SSC-150NBS-2-M20 |
SSC-65EMS-1-M16 |
SSC-75EMS-1-M16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.43 € | 1 | 6 Days | 10 | 168 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | NA | [M20] M20XP2.5 | 125 | 38 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 118 | Available | S-2 | ||
59.09 € | 1 | 6 Days | 10 | 168 | 140.01~220.00 | 150 | [Nylon] Nylon, White | Oil Resistance | [M20] M20XP2.5 | 125 | 35 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 118 | Available | S-2 | ||
53.65 € | 1 | Available |
Same day
Stock | 10 | 194 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | NA | [M20] M20XP2.5 | 150 | 40 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 122 | Available | S-2 | |
54.10 € | 1 | 15 Days | 10 | 194 | 140.01~220.00 | 160 | [Nylon] Nylon, White | Oil Resistance | [M20] M20XP2.5 | 150 | 35 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 122 | Available | S-2 | ||
10.77 € | 1 | Available |
Same day
Stock | 10 | 89 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | NA | [M16] M16XP2.0 | 65 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 74 | NA | S-1 | |
14.75 € | 1 | 6 Days | 10 | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | NA | [M16] M16XP2.0 | 75 | 25 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 74 | NA | S-1 |