Industrial Castors STC Series, Swivel (Part Numbers - CAD Download)

Industrial Castors STC Series, Swivel
  • Volume Discount
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The hardware is bright chromate plated.
· The STC and SKC can be used together since their mounting heights are the same. (with B) is a wheel with bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STC-100VN

Part Number
STC-100VN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

22.91 €

1 6 Days 1013080.01~140.00120[Synthetic Rubber] RubberNALong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71NA

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift

This page is Industrial Castors STC Series, Swivel, part number STC-100VN.
You can find the detail information about specifications and dimensions on part number STC-100VN.

Variation of this product

Part Number
STC-100NH
STC-100PH
STC-100TR
STC-100VS
STC-125CBC
STC-125CNC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

20.88 €

1 10 Days 1013080.01~140.00100[Nylon] Nylon, WhiteOil ResistanceLong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71NA

43.79 €

1 8 Days 1013080.01~140.00120PhenolOil ResistanceLong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71NA

32.00 €

1 6 Days 1013080.01~140.00100ElastomerNALong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71Available

19.27 €

1 Available Same day

Stock

1013080.01~140.00120[Synthetic Rubber] RubberNALong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71Available

24.44 €

1 Available Same day

Stock

10165140.01~220.00150[Synthetic Rubber] RubberNALong Hole75(80)75(80)10210212538101Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Available

30.97 €

1 6 Days 10165140.01~220.00150[Synthetic Rubber] RubberNALong Hole75(80)75(80)10210212538101Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80NA

Tech Support