Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STC-75GNU
Part Number
|
---|
STC-75GNU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.61 € | 1 | Available |
Same day
Stock | 10 | 93 | 35.01~80.00 | 80 | [Urethane] Urethane | Oil Resistance | Long Hole | 54(55) | 42(44) | 70 | 58 | 75 | 27 | 65 | Medium Load | - | NA |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift |
This page is Industrial Castors STC Series, Swivel, part number STC-75GNU.
You can find the detail information about specifications and dimensions on part number STC-75GNU.
Configure
Stock
Basic Attributes
Wheel Material
Combination of Slotted Hole Pitch
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STC-100NH |
STC-100PH |
STC-100TR |
STC-100VN |
STC-75NM |
STC-75TP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.88 € | 1 | 10 Days | 10 | 130 | 80.01~140.00 | 100 | [Nylon] Nylon, White | Oil Resistance | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | Medium Load | 68-68, 69-69, 70-70, 71-71 | NA | ||
43.79 € | 1 | 8 Days | 10 | 130 | 80.01~140.00 | 120 | Phenol | Oil Resistance | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | Medium Load | 68-68, 69-69, 70-70, 71-71 | NA | ||
32.00 € | 1 | 6 Days | 10 | 130 | 80.01~140.00 | 100 | Elastomer | NA | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | Medium Load | 68-68, 69-69, 70-70, 71-71 | Available | ||
22.91 € | 1 | 6 Days | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | NA | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | Medium Load | 68-68, 69-69, 70-70, 71-71 | NA | ||
8.69 € | 1 | Available |
Same day
Stock | 10 | 93 | 35.01~80.00 | 80 | [Nylon] Nylon, White | Oil Resistance | Long Hole | 54(55) | 42(44) | 70 | 58 | 75 | 25 | 65 | Medium Load | - | NA | |
13.13 € | 1 | 6 Days | 10 | 93 | 35.01~80.00 | 50 | Elastomer | NA | Long Hole | 54(55) | 42(44) | 70 | 58 | 75 | 27 | 65 | Medium Load | - | NA |