Industrial Castors STC Series, Swivel (Part Numbers - CAD Download)

Industrial Castors STC Series, Swivel
  • Volume Discount
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The hardware is bright chromate plated.
· The STC and SKC can be used together since their mounting heights are the same. (with B) is a wheel with bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STC-100GNU

Part Number
STC-100GNU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

21.68 €

1 Available Same day

Stock

1013080.01~140.00120[Urethane] UrethaneOil ResistanceLong Hole68(71)68(71)90901003084Medium Load-Available

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift

This page is Industrial Castors STC Series, Swivel, part number STC-100GNU.
You can find the detail information about specifications and dimensions on part number STC-100GNU.

Variation of this product

Part Number
STC-100NB
STC-100NH
STC-100PH
STC-100TR
STC-100VN
STC-100VS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

34.44 €

1 6 Days 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceLong Hole68(71)68(71)90901002984Medium Load68-68, 69-69, 70-70, 71-71Available

20.88 €

1 10 Days 1013080.01~140.00100[Nylon] Nylon, WhiteOil ResistanceLong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71NA

43.79 €

1 8 Days 1013080.01~140.00120PhenolOil ResistanceLong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71NA

32.00 €

1 6 Days 1013080.01~140.00100ElastomerNALong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71Available

22.91 €

1 6 Days 1013080.01~140.00120[Synthetic Rubber] RubberNALong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71NA

19.27 €

1 Available Same day

Stock

1013080.01~140.00120[Synthetic Rubber] RubberNALong Hole68(71)68(71)90901003284Medium Load68-68, 69-69, 70-70, 71-71Available

Tech Support