Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STC-150NRBS-2
Part Number
|
---|
STC-150NRBS-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper | Stopper Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.08 € | 1 | 6 Days | 10 | 190 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | Long Hole | 75(80) | 75(80) | 102 | 102 | 150 | 32 | 122 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | - | S-2 |
Loading...
Stopper | With Rotation Stopper | Fitting Material | Steel | Load Category | Medium Load |
---|
This page is Industrial Castors STC Series with Swivel Stopper (S-1 / S-2), part number STC-150NRBS-2.
You can find the detail information about specifications and dimensions on part number STC-150NRBS-2.
Configure
Basic Attributes
Wheel Material
Presence of Stopper
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Wheel Bearings
Stopper Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STC-100TRS-2 |
STC-100VNS-2 |
STC-100VSS-2 |
STC-50EMS-1 |
STC-50NMS-1 |
STC-50TPS-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.51 € | 1 | 8 Days | 10 | 130 | 80.01~140.00 | 100 | Elastomer | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | Available | - | S-2 | ||
24.52 € | 1 | Available |
Same day
Stock | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | NA | - | S-2 | |
22.63 € | 1 | Available |
Same day
Stock | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | Available | Available | S-2 | |
5.68 € | 1 | Available |
Same day
Stock | 10 | 65 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | Round Hole | 46 | 35 | 59 | 47 | 50 | 21 | 58 | - | NA | Available | S-1 | |
4.76 € | 1 | 10 Days | 10 | 65 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Round Hole | 46 | 35 | 59 | 47 | 50 | 20 | 58 | - | NA | Available | S-1 | ||
6.94 € | 1 | 8 Days | 10 | 65 | 35.01~80.00 | 50 | Elastomer | Round Hole | 46 | 35 | 59 | 47 | 50 | 20 | 58 | - | NA | - | S-1 |