Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STH-100MHC
Part Number
|
---|
STH-100MHC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.10 € | 1 | 6 Days | 10 | 144 | - | 320.01~485.00 | 460 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round Hole | 80 | 80 | 108 | 108 | 100 | 50 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 89 | Heavy Load | - |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Wheel Bearings | Available |
This page is Industrial Castors STH Series, Swivel, part number STH-100MHC.
You can find the detail information about specifications and dimensions on part number STH-100MHC.
Configure
Basic Attributes
Properties
Wheel Material
Combination of Slotted Hole Pitch
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STH-100VAH |
STH-100VUH |
STH-130MHC |
STH-130VAH |
STH-130VUH |
STH-150MHC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.20 € | 1 | Available | 6 Days | 10 | 144 | - | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | NA | Round Hole | 80 | 80 | 108 | 108 | 100 | 50 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | Heavy Load | - | |
92.33 € | 1 | 6 Days | 10 | 144 | - | 320.01~485.00 | 350 | [Urethane] Urethane | Oil Resistance | Round Hole | 80 | 80 | 108 | 108 | 100 | 50 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 89 | Heavy Load | - | ||
100.55 € | 1 | 6 Days | 10 | 177 | - | 485.01~750.00 | 550 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round Hole | 80 | 80 | 108 | 108 | 130 | 50 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | 109 | Heavy Load | - | ||
97.88 € | 1 | 6 Days | 10 | 177 | - | 220.01~320.00 | 300 | [Synthetic Rubber] Rubber | NA | Round Hole | 80 | 80 | 108 | 108 | 130 | 50 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | 109 | Heavy Load | - | ||
128.54 € | 1 | 6 Days | 10 | 177 | - | 485.01~750.00 | 500 | [Urethane] Urethane | Oil Resistance | Round Hole | 80 | 80 | 108 | 108 | 130 | 50 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | 109 | Heavy Load | - | ||
123.46 € | 1 | 6 Days | 10 | 198 | - | 485.01~750.00 | 600 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round Hole | 90 | 90 | 120 | 120 | 150 | 50 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | 124 | Heavy Load | - |