Industrial Castors STH Series, Swivel (Part Numbers - CAD Download)

Industrial Castors STH Series, Swivel
  • Volume Discount
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The hardware is bright chromate plated.
· The STH and SKH can be used together since their mounting heights are the same. (with B) is a wheel with bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STH-75GNB

Part Number
STH-75GNB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

37.68 €

1 Available Same day

Stock

10106Low Floor Heavy Load485.01~750.00600[Nylon] Reinforced Nylon・BlackOil ResistanceLong Hole78(80)78(80)1001007545Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment / Factory facilities55Ultra Heavy Load78-78, 79-79, 80-80

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Steel
Wheel Bearings Available

This page is Industrial Castors STH Series, Swivel, part number STH-75GNB.
You can find the detail information about specifications and dimensions on part number STH-75GNB.

Variation of this product

Part Number
STH-100MHC
STH-100VAH
STH-100VUH
STH-130MHC
STH-130VAH
STH-130VUH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

110.10 €

1 6 Days 10144-320.01~485.00460[Engineering Plastics] Monomer Casting NylonOil ResistanceRound Hole808010810810050Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands89Heavy Load-

73.20 €

1 Available 6 Days 10144-220.01~320.00250[Synthetic Rubber] RubberNARound Hole808010810810050Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands89Heavy Load-

92.33 €

1 6 Days 10144-320.01~485.00350[Urethane] UrethaneOil ResistanceRound Hole808010810810050Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands89Heavy Load-

100.55 €

1 6 Days 10177-485.01~750.00550[Engineering Plastics] Monomer Casting NylonOil ResistanceRound Hole808010810813050Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet109Heavy Load-

97.88 €

1 6 Days 10177-220.01~320.00300[Synthetic Rubber] RubberNARound Hole808010810813050Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet109Heavy Load-

128.54 €

1 6 Days 10177-485.01~750.00500[Urethane] UrethaneOil ResistanceRound Hole808010810813050Vertical lift / Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet109Heavy Load-

Tech Support