Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STM-150VS
Part Number
|
---|
STM-150VS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.11 € | 1 | Available |
Same day
Stock | 10 | 198 | 140.01~220.00 | 200 | [Synthetic Rubber] Rubber | NA | Long Hole | 87(93) | 87(93) | 120 | 120 | 150 | 42 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 124 | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93 | Available |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
This page is Industrial Castors STM Series, Swivel, part number STM-150VS.
You can find the detail information about specifications and dimensions on part number STM-150VS.
Configure
Stock
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STM-100VU |
STM-130MBC |
STM-130NHB |
STM-150VU |
STM-150VUN |
STM-180VS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.33 € | 1 | Available |
Same day
Stock | 10 | 144 | 140.01~220.00 | 170 | [Urethane] Urethane | Oil Resistance | Long Hole | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 88 | 70-70, 71-71, 72-72, 73-73 | Available | |
98.97 € | 1 | 10 Days | 10 | 177 | 220.01~320.00 | 270 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Long Hole | 70(73) | 70(73) | 105 | 105 | 130 | 42 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 108 | 79-79, 80-80, 81-81, 82-82 | Available | ||
72.60 € | 1 | 11 Days | 10 | 177 | 220.01~320.00 | 270 | [Others] Heat Resistance Reinforced Plastic | Oil Resistance | Long Hole | 70(73) | 70(73) | 105 | 105 | 130 | 40 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 108 | 79-79, 80-80, 81-81, 82-82 | Available | ||
56.15 € | 1 | Available |
Same day
Stock | 10 | 198 | 220.01~320.00 | 300 | [Urethane] Urethane | Oil Resistance | Long Hole | 87(93) | 87(93) | 120 | 120 | 150 | 42 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 124 | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93 | Available | |
69.64 € | 1 | 6 Days | 10 | 198 | 140.01~220.00 | 160 | [Urethane] Urethane | Oil Resistance | Long Hole | 87(93) | 87(93) | 120 | 120 | 150 | 38 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 124 | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93 | Available | ||
111.24 € | 1 | Available | 11 Days | 10 | 240 | 140.01~220.00 | 220 | [Synthetic Rubber] Rubber | NA | Long Hole | 105(115) | 105(115) | 140 | 140 | 180 | 45 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 152 | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Available |