• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Industrial Castors STM Series with Swivel Stopper (W-3) (Part Numbers - CAD Download)

Industrial Castors STM Series with Swivel Stopper (W-3)
  • Volume Discount
A caster with a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The W-3 stopper stops rotation of the wheel and swiveling simultaneously.
· The hardware is bright chromate plated.
· The STM type and SKM type can be used together since their mounting heights are the same.
· The STM-C type includes a dust cover.
· A W-3 stopper comes standard on the right side (W-3R).
· Products with left-side stoppers can be made for 100 mm, 130 mm, and 150 mm models (W-3L).
· The W-3L is a build-to-order item. (with B) is a wheel with bearing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STM-100MBCW-3

Part Number
STM-100MBCW-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

63.12 €

1 Available 6 Days 10144140.01~220.00180[Engineering Plastics] Monomer Casting NylonOil ResistanceLong Hole70(73)70(73)959510034Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift11570-70, 71-71, 72-72, 73-73AvailableW-3

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Fitting Material Steel
Load Category Medium Load

This page is Industrial Castors STM Series with Swivel Stopper (W-3), part number STM-100MBCW-3.
You can find the detail information about specifications and dimensions on part number STM-100MBCW-3.

Variation of this product

Part Number
STM-100PHW-3
STM-100VSW-3
STM-100VUW-3
STM-130MBCW-3
STM-130NHBW-3
STM-130VSW-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

55.43 €

1 Available 6 Days 10144140.01~220.00180PhenolOil ResistanceLong Hole70(73)70(73)959510032Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands11570-70, 71-71, 72-72, 73-73NAW-3

34.62 €

1 6 Days 1014480.01~140.00120[Synthetic Rubber] RubberNALong Hole70(73)70(73)959510032Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands11570-70, 71-71, 72-72, 73-73AvailableS-3

46.14 €

1 6 Days 10144140.01~220.00170[Urethane] UrethaneOil ResistanceLong Hole70(73)70(73)959510032Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands11570-70, 71-71, 72-72, 73-73AvailableS-3

108.64 €

1 8 Days 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceLong Hole79(82)79(82)10510513042Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3

82.52 €

1 Available 8 Days 10177220.01~320.00270[Others] Heat Resistance Reinforced PlasticOil ResistanceLong Hole79(82)79(82)10510513040Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3

51.04 €

1 6 Days 10177140.01~220.00180[Synthetic Rubber] RubberNALong Hole79(82)79(82)10510513038Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands13079-79, 80-80, 81-81, 82-82, 83-83AvailableS-3

Tech Support