Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKC-150CBCE
Part Number
|
---|
SKC-150CBCE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.70 € | 1 | 8 Days | 10 | 190 | 140.01~220.00 | 160 | Long Hole | 100(112) | 53(56) | 140 | 80 | 150 | 40 | Distribution/Hand Truck/Pallet / Factory facilities | Available |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper | NA |
---|---|---|---|---|---|
Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention | Fitting Material | Steel |
Load Category | Medium Load |
This page is Anti-Static Castors SKC Series, Fixed, part number SKC-150CBCE.
You can find the detail information about specifications and dimensions on part number SKC-150CBCE.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SKC-50EME |
SKC-65EME |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.52 € | 1 | 8 Days | 10 | 65 | 35.01~80.00 | 50 | Round Hole | 45 | 25 | 58 | 44 | 50 | 21 | Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | NA | ||
11.75 € | 1 | 8 Days | 10 | 85 | 35.01~80.00 | 50 | Round Hole | 55 | 28 | 70 | 52 | 65 | 25 | Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | NA |