Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STC-75EMES-1
Part Number
|
---|
STC-75EMES-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.83 € | 1 | Available |
Same day
Stock | 10 | 93 | 35.01~80.00 | 60 | Round Hole | 55 | 42 | 70 | 58 | 75 | 25 | Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities | 74 | - | NA | S-1 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper | With Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention | Fitting Material | Steel |
Load Category | Medium Load |
This page is Anti-Static Castors STC Series with Swivel Stopper, part number STC-75EMES-1.
You can find the detail information about specifications and dimensions on part number STC-75EMES-1.
Configure
Stock
Basic Attributes
Combination of Slotted Hole Pitch
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Stopper Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STC-100VSES-2 |
STC-150CBCES-2 |
STC-50EMES-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.16 € | 1 | Available |
Same day
Stock | 10 | 130 | 80.01~140.00 | 120 | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | 98 | 68-68, 69-69, 70-70, 71-71 | Available | S-2 | |
59.15 € | 1 | 8 Days | 10 | 190 | 140.01~220.00 | 160 | Long Hole | 75(80) | 75(80) | 102 | 102 | 150 | 40 | Factory facilities / Distribution/Hand Truck/Pallet | 122 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
9.62 € | 1 | 6 Days | 10 | 65 | 35.01~80.00 | 50 | Round Hole | 46 | 35 | 59 | 47 | 50 | 21 | Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | 58 | - | NA | S-1 |