Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STM-75VAE
Part Number
|
---|
STM-75VAE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.89 € | 1 | 6 Days | 10 | 100 | 35.01~80.00 | 80 | Round Hole | 63 | 63 | 81 | 81 | 75 | 32 | Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities | 68 | - |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper | NA |
---|---|---|---|---|---|
Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention | Fitting Material | Steel |
Load Category | Medium Load | Wheel Bearings | Available |
This page is Anti-Static Castors STM Series, Swivel (Anti-Static Rubber Wheel), part number STM-75VAE.
You can find the detail information about specifications and dimensions on part number STM-75VAE.
Configure
Basic Attributes
Combination of Slotted Hole Pitch
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STM-100VSE |
STM-130VSE |
STM-150VSE |
STM-200VSE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.02 € | 1 | 8 Days | 10 | 144 | 80.01~140.00 | 100 | Long Hole | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Factory facilities / OA equipment/information and communication equipment / Distribution/Hand Truck/Pallet | 88 | 70-70, 71-71, 72-72, 73-73 | ||
55.06 € | 1 | 8 Days | 10 | 177 | 140.01~220.00 | 180 | Long Hole | 79(82) | 79(82) | 105 | 105 | 130 | 38 | Factory facilities / Distribution/Hand Truck/Pallet | 108 | 79-79, 80-80, 81-81, 82-82 | ||
62.51 € | 1 | 8 Days | 10 | 198 | 140.01~220.00 | 200 | Long Hole | 87(93) | 87(93) | 120 | 120 | 150 | 42 | Factory facilities / Distribution/Hand Truck/Pallet | 124 | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93 | ||
91.43 € | 1 | 8 Days | 10 | 250 | 220.01~320.00 | 250 | Long Hole | 105(115) | 105(115) | 140 | 140 | 200 | 45 | Factory facilities / Distribution/Hand Truck/Pallet | 163 | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 |