Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FAT-M3
Part Number
|
---|
FAT-M3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Type | Thread <=> Thread Connection Shape | Thread-to-Tube Connection Type | Thread-to-Thread Branch Connection Shape | Thread-to-Tube Multipoint Connection Shape | Tube-to-Tube Connection Shape | Other Shapes, Types | Material | Surface Treatment | Screw Type | Thread Nominal | Small Diameter Side Thread Type (For Reducers) | Small Diameter Side Nominal Thread Size (For Reducers) | Applicable Pipe O.D. (Ø) | Applicable Ozone | Oil And Dust Resistant | Effective Sectional Area (mm²) | Number of bores | Screw Pitch (mm) | Screw, Small Caliber Side Pitch (mm) | Applicable Pipe O.D. Details (φ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.42 € | 10 | 6 Days | Screw⇔Screw Branch Connection | - | - | [Tees] Adjustable Socket (Tee) | - | - | - | Brass | Electroless Nickel Plating | M | M3 | - | - | - | Standard | Standard | 0.5 | - | 0.5 | - | - |
Loading...
This page is Ultra-Small Type Joint F Series, part number FAT-M3.
You can find the detail information about specifications and dimensions on part number FAT-M3.
Configure
Basic Attributes
Thread <=> Thread Connection Shape
Thread-to-Tube Connection Type
Thread-to-Thread Branch Connection Shape
Thread-to-Tube Multipoint Connection Shape
Tube-to-Tube Connection Shape
Other Shapes, Types
Small Diameter Side Thread Type (For Reducers)
Small Diameter Side Nominal Thread Size (For Reducers)
Applicable Pipe O.D.(Ø)
Number of bores
Type
Connection Type
Material
Surface Treatment
Screw Type
Thread Nominal
Applicable Ozone
Oil And Dust Resistant
Effective Sectional Area(mm²)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FAL-M5 |
FAT-M5 |
FAY-M5 |
FBS-M3M5 |
FBS-M56 |
FBS-M58 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Type | Thread <=> Thread Connection Shape | Thread-to-Tube Connection Type | Thread-to-Thread Branch Connection Shape | Thread-to-Tube Multipoint Connection Shape | Tube-to-Tube Connection Shape | Other Shapes, Types | Material | Surface Treatment | Screw Type | Thread Nominal | Small Diameter Side Thread Type (For Reducers) | Small Diameter Side Nominal Thread Size (For Reducers) | Applicable Pipe O.D. (Ø) | Applicable Ozone | Oil And Dust Resistant | Effective Sectional Area (mm²) | Number of bores | Screw Pitch (mm) | Screw, Small Caliber Side Pitch (mm) | Applicable Pipe O.D. Details (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.42 € | 10 | 6 Days | Screw⇔Screw Connection | [Elbow] Adjustable Socket (Elbow) | - | - | - | - | - | Brass | Electroless Nickel Plating | M | M5 | - | - | - | Standard | Standard | 1.7 | - | 0.8 | - | - | ||
3.42 € | 10 | 6 Days | Screw⇔Screw Branch Connection | - | - | [Tees] Adjustable Socket (Tee) | - | - | - | Brass | Electroless Nickel Plating | M | M5 | - | - | - | Standard | Standard | 1.7 | - | 0.8 | - | - | ||
4.72 € | 5 | 6 Days | Screw⇔Screw Branch Connection | - | - | [Tees] Adjustable Socket (Deformed Tees) | - | - | - | Brass | Electroless Nickel Plating | M | M5 | - | - | - | Standard | Standard | 1.7 | - | 0.8 | - | - | ||
1.10 € | 10 | 6 Days | Screw⇔Screw Connection | Bushing | - | - | - | - | - | Brass | Electroless Nickel Plating | M | M5 | M | 3 | - | Standard | Standard | 4 | - | 0.8 | - | - | ||
1.51 € | 10 | 6 Days | Screw⇔Screw Connection | Bushing | - | - | - | - | - | Brass | Electroless Nickel Plating | R | 1/8 | M | M5 | - | Standard | Standard | 9 | - | - | 0.8 | - | ||
2.10 € | 10 | 6 Days | Screw⇔Screw Connection | Bushing | - | - | - | - | - | Brass | Electroless Nickel Plating | R | 1/4 | M | M5 | - | Standard | Standard | 9 | - | - | 0.8 | - |