Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ULF06-2F-1-O-G
Part Number
|
---|
ULF06-2F-1-O-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Length M (m) | Tube Collar L | Tube Color R | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.29 € | 1 | 11 Days | - | 6 | Up to 6 | 4 | Up to 4 | [Multi Color] OG | 1 | Orange | Green |
Loading...
Type | Coil | Cutting Service Usage | NA | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Number of Bores(Core) | 2 |
Material, Urethane | Multi-core type polyurethane | Operating Temperature Range (when using air)(°C) | -15::60 | Operating Pressure Range (when using air)(MPa) | 0::0.8 |
Operating Vacuum Level(kPa) | -100 |
This page is General Piping 2 Core Coiling Tube, part number ULF06-2F-1-O-G.
You can find the detail information about specifications and dimensions on part number ULF06-2F-1-O-G.
Configure
Basic Attributes
Color
Type
Outer Diameter D(Ø)
O.D. [Distinction]
Inner Diameter d(Ø)
I.D. [Distinction]
Length M(m)
Tube Collar L
Tube Color R
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ULF03-2F-1-B-CB |
ULF03-2F-1-B-G |
ULF03-2F-1-B-R |
ULF06-2F-1-O-O |
ULF06-2F-1-O-Y |
ULF06-2F-1-R-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Length M (m) | Tube Collar L | Tube Color R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.78 € | 1 | 11 Days | - | 3 | Up to 3 | 2 | Up to 2 | [Multi Color] BCB | 1 | Black | Clear Blue | ||
19.69 € | 1 | 11 Days | - | 3 | Up to 3 | 2 | Up to 2 | [Multi Color] BG | 1 | Black | Green | ||
19.78 € | 1 | 11 Days | - | 3 | Up to 3 | 2 | Up to 2 | [Multi Color] BR | 1 | Black | Red | ||
29.29 € | 1 | 11 Days | 10 | 6 | Up to 6 | 4 | Up to 4 | [Multi Color] OO | 1 | Orange | Orange | ||
29.01 € | 1 | 11 Days | - | 6 | Up to 6 | 4 | Up to 4 | [Multi Color] OY | 1 | Orange | Yellow | ||
29.01 € | 1 | 11 Days | - | 6 | Up to 6 | 4 | Up to 4 | [Multi Color] BR | 1 | Red | Black |