General Piping 2 Core Coiling Tube (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ULF08-2F-10-R-Y

Part Number
ULF08-2F-10-R-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Length M
(m)
Tube Collar L Tube Color R

119.55 €

1 11 Days -8Up to 85Up to 5[Multi Color] RY10RedYellow

Loading...

  1. 1

Basic information

Type Coil Cutting Service Usage NA Material Urethane
Applicable Fluid Water / Air Operating Environment Standard Number of Bores(Core) 2
Material, Urethane Multi-core type polyurethane Operating Temperature Range (when using air)(°C) -15::60 Operating Pressure Range (when using air)(MPa) 0::0.8
Operating Vacuum Level(kPa) -100

This page is General Piping 2 Core Coiling Tube, part number ULF08-2F-10-R-Y.
You can find the detail information about specifications and dimensions on part number ULF08-2F-10-R-Y.

Variation of this product

Part Number
ULF03-2F-1-B-CB
ULF03-2F-1-B-G
ULF03-2F-1-B-R
ULF08-2F-10-W-W
ULF08-2F-10-Y-BU
ULF08-2F-10-Y-O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOuter Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Length M
(m)
Tube Collar L Tube Color R

19.78 €

1 11 Days -3Up to 32Up to 2[Multi Color] BCB1BlackClear Blue

19.69 €

1 11 Days -3Up to 32Up to 2[Multi Color] BG1BlackGreen

19.78 €

1 11 Days -3Up to 32Up to 2[Multi Color] BR1BlackRed

119.55 €

1 11 Days -8Up to 85Up to 5[Multi Color] WW10Milk WhiteMilk White

113.91 €

1 11 Days -8Up to 85Up to 5[Multi Color] Y-BU10YellowBlue

113.91 €

1 11 Days -8Up to 85Up to 5[Multi Color] OY10OrangeYellow

Tech Support