Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RVS4-M5
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | With Check valve | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type Straight | Usage Environment | Standard | Set Pressure Range(MPa) | 0.1~0.8 |
Exhaust Mechanism | NA | Adverse Current Function | Available | Supply Side, Connection Type | Other |
Supply Side Connection Diameter | M5 | Operating Pressure Range(MPa) | 0::0.9 | Control Side Connection Types | Single-Action |
Control Side Connection Diameter | φ4 | Pressure Gauge | NA |
This page is Pressure Regulating Valve - Regulator Straight, part number RVS4-M5.
You can find the detail information about specifications and dimensions on part number RVS4-M5.