Speed Controller SC Series

Speed Controller SC Series
  • Volume Discount
Small and lightweight inline type, saving space and providing high flow.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC-20A
SC-25A
SC-M3-L
SC-M3-S
SC-M5-A
SC-M5-A-F
SC-M5-A-O
SC-M5-L
SC-M5-L-F
SC-M5-S
SC-M5-S-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Shape Control Direction Joint Type Knob Type Operating Pressure Range
(MPa)
Max. Flow
(l/min)
Flow Rate Characteristics Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Pipe connection port diameter 2 female screw

64.75 €

1 6 Days StraightDepends on the Mounting MethodBoth sides tappedStandard0.05~110300-Rc-3/4

95.44 €

1 9 Days StraightDepends on the Mounting MethodBoth sides tappedStandard0.05~117400-Rc-1

22.16 €

1 6 Days [Elbow] ElbowMeter-OutBoth sides tappedWith Flat-Blade Screwdriver Groove0.1~0.720Standard TypeM-M3

22.16 €

1 Available 8 Days StraightMeter-OutBoth sides tappedWith Flat-Blade Screwdriver Groove0.1~0.720Standard TypeM-M3

23.02 €

1 8 Days [Elbow] AdjustableMeter-OutMale thread + female threadWith Flat-Blade Screwdriver Groove0.1~0.753Standard TypeMM5M5

31.59 €

1 8 Days [Elbow] AdjustableMeter-OutMale thread + female threadWith Flat-Blade Screwdriver Groove0.1~0.753Slow Speed TypeMM5M5

25.09 €

1 8 Days [Elbow] AdjustableMeter-OutMale thread + female threadWith Flat-Blade Screwdriver Groove0.1~0.753Low Speed TypeMM5M5

14.77 €

1 8 Days [Elbow] ElbowMeter-OutBoth sides tappedWith Flat-Blade Screwdriver Groove0.1~0.753Standard TypeM-M5

29.19 €

1 8 Days [Elbow] ElbowMeter-OutBoth sides tappedWith Flat-Blade Screwdriver Groove0.1~0.753Slow Speed TypeM-M5

14.78 €

1 6 Days StraightMeter-OutBoth sides tappedWith Flat-Blade Screwdriver Groove0.1~0.753Standard TypeM-M5

29.19 €

1 8 Days StraightMeter-OutBoth sides tappedWith Flat-Blade Screwdriver Groove0.1~0.753Slow Speed TypeM-M5

Loading...

  1. 1

Basic information

Type Speed Controller Main Body Material Aluminum Alloy Usage Environment/Application Standard
Lock Nut Type Ring Nut Operating Temperature Range(℃) 0::60

Tech Support