Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SCD-M3-A |
SCD-M3-S |
SCD-M5-A |
SCD-M5-A-F |
SCD-M5-S-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Joint Type | Max. Flow (l/min) | Flow Rate Characteristics | Pipe connection port diameter 1 male screw | Pipe connection port diameter 2 female screw | |
---|---|---|---|---|---|---|---|---|---|---|
41.66 € | 1 | Available | 6 Days | [Elbow] Adjustable | Male thread + female thread | 13 | Standard Type | M3 | M3 | |
40.57 € | 1 | Available | 10 Days | Straight | Both sides tapped | 13 | Standard Type | - | M3 | |
41.72 € | 1 | 10 Days | [Elbow] Adjustable | Male thread + female thread | 37 | Standard Type | M5 | M5 | ||
58.01 € | 1 | 6 Days | [Elbow] Adjustable | Male thread + female thread | 6.7 | Slow Speed Type | M5 | M5 | ||
56.92 € | 1 | Available | 6 Days | Straight | Both sides tapped | 6.7 | Slow Speed Type | - | M5 |
Loading...
Type | Speed Controller | Control Direction | Meter Out / In | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Knob Type | With Flat-Blade Screwdriver Groove | Lock Nut Type | Ring Nut | Operating Temperature Range(℃) | 0::60 |
Operating Pressure Range(MPa) | 0.1::0.7 | Option | NA | Oil And Dust Resistant | No Clean Specifications |
Material Limit | Without Material Limit | Pipe Connection Bore Dia. | M |
Configure
Basic Attributes
Main Body Shape
Joint Type
Flow Rate Characteristics
Pipe connection port diameter 1 male screw
Pipe connection port diameter 2 female screw
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes