Long Stroke Standard Type VPC Barb Fitting Type without Cover (Part Numbers - CAD Download)

Long Stroke Standard Type VPC Barb Fitting Type without Cover
*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The vacuum pad can adhere to the material even if the distance between them varies.
· A wide range of pad sizes, pad materials, and holder shapes are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPOC40-30RS-6B

Dimension

Long Stroke Standard Type VPC Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC20-20R(A)[5]-4B2.52067.1(68.1)10(11)48(49)201.5~4.9-M6
VPOC20-20R(A)[5]-6B4
VPOC20-30R(A)[5]-4B2.580.1(81.1)61(62)301.1~4.8
VPOC20-30R(A)[5]-6B4
VPOC20-40R(A)[5]-4B2.593.1(94.1)74(75)401.0~4.5
VPOC20-40R(A)[5]-6B4
VPOC20-50R(A)[5]-4B2.5106.1(107.1)87(88)500.9~4.5
VPOC20-50R(A)[5]-6B4
VPOC25-20R(A)[5]-4B2.52568.1(69.1)11(12)49(50)201.5~4.9
VPOC25-20R(A)[5]-6B4
VPOC25-30R(A)[5]-4B2.581.1(82.1)62(63)301.1~4.8
VPOC25-30R(A)[5]-6B4
VPOC25-40R(A)[5]-4B2.594.1(95.1)75(76)401.0~4.5
VPOC25-40R(A)[5]-6B4
VPOC25-50R(A)[5]-4B2.5107.1(108.1)88(89)500.9~4.5
VPOC25-50R(A)[5]-6B4
VPOC30-20R(A)[5]-4B2.53068.1(71.1)11(14)49(52)201.5~4.9
VPOC30-20R(A)[5]-6B4
VPOC30-30R(A)[5]-4B2.581.1(84.1)62(65)301.1~4.8
VPOC30-30R(A)[5]-6B4
VPOC30-40R(A)[5]-4B2.594.1(97.1)75(78)401.0~4.5
VPOC30-40R(A)[5]-6B4
VPOC30-50R(A)[5]-4B2.5107.1(110.1)88(91)500.9~4.5
VPOC30-50R(A)[5]-6B4
VPOC40-20R(A)[5]-4B2.54071.1(74.6)14(17.5)52(55.5)201.5~4.9
VPOC40-20R(A)[5]-6B4
VPOC40-30R(A)[5]-4B2.584.1(87.6)65(68.5)301.1~4.8
VPOC40-30R(A)[5]-6B4
VPOC40-40R(A)[5]-4B2.597.1(100.6)78(81.5)401.0~4.5
VPOC40-40R(A)[5]-6B4
VPOC40-50R(A)[5]-4B2.5110.1(113.6)91(94.5)500.9~4.5
VPOC40-50R(A)[5]-6B4
VPOC50-20R(A)[5]-4B2.55072.1(75.1)15(18)53(56)201.5~4.9
VPOC50-20R(A)[5]-6B4
VPOC50-30R(A)[5]-4B2.585.1(88.1)66(69)301.1~4.8
VPOC50-30R(A)[5]-6B4
VPOC50-40R(A)[5]-4B2.598.1(101.1)79(82)401.0~4.5
VPOC50-40R(A)[5]-6B4
VPOC50-50R(A)[5]-4B2.5111.1(114.1)92(95)500.9~4.5
VPOC50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code.
  • *Tightening torque of a pad holder fixing bulkhead nut: 4.5~6 N·m.
Part Number
VPOC40-30RS-6B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad Type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

33.44 €

1 10 Days General Shape[Silicone Rubber] Silicone RubberStandard[White] White40141.1 to 4.83084.2

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-Based
Mounting Bracket Spring Type Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

This page is Long Stroke Standard Type VPC Barb Fitting Type without Cover, part number VPOC40-30RS-6B.
You can find the detail information about specifications and dimensions on part number VPOC40-30RS-6B.

Variation of this product

Part Number
VPOC20-20RF-6B
VPOC20-20RG-6B
VPOC20-20RN-6B
VPOC40-30RSE-6B
VPOC40-30RU-6B
VPOC40-40AG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad Type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

38.03 €

1 10 Days General ShapeFluorine RubberStandardGray20101.5 to 4.92067.2

28.68 €

1 10 Days General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92067.2

27.95 €

1 10 Days General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92067.2

39.40 €

1 10 Days General Shape[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40141.1 to 4.83084.2

36.48 €

1 10 Days General ShapeUrethane RubberStandardBlue40141.1 to 4.83084.2

32.79 €

1 10 Days Deep TypeNBR which conforms to Food Sanitation LawStandardGray4017.51.0 to 4.540100.7

Tech Support