Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPOC25-30RS-6B
Model Code | Tube I.D. øD | Pad O.D. ød | B | L1 | L2 | Stroke S | Spring Force (N) | Connection Config. Code |
---|---|---|---|---|---|---|---|---|
VPOC20-20R(A)[5]-4B | 2.5 | 20 | 67.1(68.1) | 10(11) | 48(49) | 20 | 1.5~4.9 | -M6 |
VPOC20-20R(A)[5]-6B | 4 | |||||||
VPOC20-30R(A)[5]-4B | 2.5 | 80.1(81.1) | 61(62) | 30 | 1.1~4.8 | |||
VPOC20-30R(A)[5]-6B | 4 | |||||||
VPOC20-40R(A)[5]-4B | 2.5 | 93.1(94.1) | 74(75) | 40 | 1.0~4.5 | |||
VPOC20-40R(A)[5]-6B | 4 | |||||||
VPOC20-50R(A)[5]-4B | 2.5 | 106.1(107.1) | 87(88) | 50 | 0.9~4.5 | |||
VPOC20-50R(A)[5]-6B | 4 | |||||||
VPOC25-20R(A)[5]-4B | 2.5 | 25 | 68.1(69.1) | 11(12) | 49(50) | 20 | 1.5~4.9 | |
VPOC25-20R(A)[5]-6B | 4 | |||||||
VPOC25-30R(A)[5]-4B | 2.5 | 81.1(82.1) | 62(63) | 30 | 1.1~4.8 | |||
VPOC25-30R(A)[5]-6B | 4 | |||||||
VPOC25-40R(A)[5]-4B | 2.5 | 94.1(95.1) | 75(76) | 40 | 1.0~4.5 | |||
VPOC25-40R(A)[5]-6B | 4 | |||||||
VPOC25-50R(A)[5]-4B | 2.5 | 107.1(108.1) | 88(89) | 50 | 0.9~4.5 | |||
VPOC25-50R(A)[5]-6B | 4 | |||||||
VPOC30-20R(A)[5]-4B | 2.5 | 30 | 68.1(71.1) | 11(14) | 49(52) | 20 | 1.5~4.9 | |
VPOC30-20R(A)[5]-6B | 4 | |||||||
VPOC30-30R(A)[5]-4B | 2.5 | 81.1(84.1) | 62(65) | 30 | 1.1~4.8 | |||
VPOC30-30R(A)[5]-6B | 4 | |||||||
VPOC30-40R(A)[5]-4B | 2.5 | 94.1(97.1) | 75(78) | 40 | 1.0~4.5 | |||
VPOC30-40R(A)[5]-6B | 4 | |||||||
VPOC30-50R(A)[5]-4B | 2.5 | 107.1(110.1) | 88(91) | 50 | 0.9~4.5 | |||
VPOC30-50R(A)[5]-6B | 4 | |||||||
VPOC40-20R(A)[5]-4B | 2.5 | 40 | 71.1(74.6) | 14(17.5) | 52(55.5) | 20 | 1.5~4.9 | |
VPOC40-20R(A)[5]-6B | 4 | |||||||
VPOC40-30R(A)[5]-4B | 2.5 | 84.1(87.6) | 65(68.5) | 30 | 1.1~4.8 | |||
VPOC40-30R(A)[5]-6B | 4 | |||||||
VPOC40-40R(A)[5]-4B | 2.5 | 97.1(100.6) | 78(81.5) | 40 | 1.0~4.5 | |||
VPOC40-40R(A)[5]-6B | 4 | |||||||
VPOC40-50R(A)[5]-4B | 2.5 | 110.1(113.6) | 91(94.5) | 50 | 0.9~4.5 | |||
VPOC40-50R(A)[5]-6B | 4 | |||||||
VPOC50-20R(A)[5]-4B | 2.5 | 50 | 72.1(75.1) | 15(18) | 53(56) | 20 | 1.5~4.9 | |
VPOC50-20R(A)[5]-6B | 4 | |||||||
VPOC50-30R(A)[5]-4B | 2.5 | 85.1(88.1) | 66(69) | 30 | 1.1~4.8 | |||
VPOC50-30R(A)[5]-6B | 4 | |||||||
VPOC50-40R(A)[5]-4B | 2.5 | 98.1(101.1) | 79(82) | 40 | 1.0~4.5 | |||
VPOC50-40R(A)[5]-6B | 4 | |||||||
VPOC50-50R(A)[5]-4B | 2.5 | 111.1(114.1) | 92(95) | 50 | 0.9~4.5 | |||
VPOC50-50R(A)[5]-6B | 4 |
Units: mm
Part Number
|
---|
VPOC25-30RS-6B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad Type | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.24 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 1.1 to 4.8 | 30 | 81.2 |
Loading...
Pad type | Standard / Holder Set | Mounting Method | Pad Screw Fixed | Material | Rubber-Based |
---|---|---|---|---|---|
Mounting Bracket | Spring Type | Vacuum Outlet Direction | Top | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Spring Cover | Without Cover | Fall Prevention Valve | None |
Direct Attached Filter | None |
This page is Long Stroke Standard Type VPC Barb Fitting Type without Cover, part number VPOC25-30RS-6B.
You can find the detail information about specifications and dimensions on part number VPOC25-30RS-6B.
Configure
Basic Attributes
Rubber Group Material
Color
Type
Pad Type
Usage Environment
Outer Diameter D(φ)
Height L1(mm)
Springs Power(N)
Stroke(mm)
Full length B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPOC20-20RF-6B |
VPOC20-20RG-6B |
VPOC20-20RN-6B |
VPOC25-30RSE-6B |
VPOC25-30RU-6B |
VPOC25-40AG-6B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad Type | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.03 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 67.2 | ||
28.68 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 67.2 | ||
27.95 € | 1 | 10 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.5 to 4.9 | 20 | 67.2 | ||
31.15 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 1.1 to 4.8 | 30 | 81.2 | ||
33.44 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 25 | 11 | 1.1 to 4.8 | 30 | 81.2 | ||
30.52 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 1.0 to 4.5 | 40 | 95.2 |