Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover (Part Numbers - CAD Download)

Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Capable of adhering even when the distance from the pad to the work is not determined.
· A wide range of pad sizes, pad materials, and holder shapes are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPD25-20RU-6B

Dimensions

Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover
Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover

Standard Table

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2L3CE1E2Stroke
S
Spring Force
(N)
VPD1-3R[5]-4B[9]2.5140424137141330.9~1.9
VPD1-3R[5]-6B[9]4
VPD1-10R[5]-4B2.555.6351871521100.6~1.7
VPD1-10R[5]-6B4
VPD1-15R[5]-4B2.566.6402471526150.4~1.7
VPD1-15R[5]-6B4
VPD1-20R[5]-4B2.576.6452971531200.3~1.8
VPD1-20R[5]-6B4
VPD2-3R[5]-4B[9]2.524024137141330.9~1.9
VPD2-3R[5]-6B[9]4
VPD2-10R[5]-4B2.555.6351871521100.6~1.7
VPD2-10R[5]-6B4
VPD2-15R[5]-4B2.566.6402471526150.4~1.7
VPD2-15R[5]-6B4
VPD2-20R[5]-4B2.576.6452971531200.3~1.8
VPD2-20R[5]-6B4
VPD3-3R[5]-4B[9]2.534024137141330.9~1.9
VPD3-3R[5]-6B[9]4
VPD3-10R[5]-4B2.555.6351871521100.6~1.7
VPD3-10R[5]-6B4
VPD3-15R[5]-4B2.566.6402471526150.4~1.7
VPD3-15R[5]-6B4
VPD3-20R[5]-4B2.576.6452971531200.3~1.8
VPD3-20R[5]-6B4
VPD4-3R[5]-4B[9]2.544024137141330.9~1.9
VPD4-3R[5]-6B[9]4
VPD4-10R[5]-4B2.555.6351871521100.6~1.7
VPD4-10R[5]-6B4
VPD4-15R[5]-4B2.566.6402471526150.4~1.7
VPD4-15R[5]-6B4
VPD4-20R[5]-4B2.576.6452971531200.3~1.8
VPD4-20R[5]-6B4
VPD6-3R[5]-4B[9]2.5641725137141330.9~1.9
VPD6-3R[5]-6B[9]4
VPD6-10R[5]-4B2.556.135.51871621100.8~2.7
VPD6-10R[5]-6B4
VPD6-15R[5]-4B2.567.140.52471626150.7~3.0
VPD6-15R[5]-6B4
VPD6-20R[5]-4B2.577.145.52971631200.9~3.4
VPD6-20R[5]-6B4
VPD8-3R[5]-4B[9]2.5839.55.523.5137141330.9~1.9
VPD8-3R[5]-6B[9]4
VPD8-10R[5]-4B2.554.6341871621100.8~2.7
VPD8-10R[5]-6B4
VPD8-15R[5]-4B2.565.6392471626150.7~3.0
VPD8-15R[5]-6B4
VPD8-20R[5]-4B2.575.6442971631200.9~3.4
VPD8-20R[5]-6B4
VPD10-6R[5]-4B[9]2.51058.1835207161964.0~7.1
VPD10-6R[5]-6B[9]4
VPD10-10R[5]-4B2.563.1402071625102.0~5.2
VPD10-10R[5]-6B4
VPD10-15R[5]-4B2.573.1452571630152.0~5.9
VPD10-15R[5]-6B4
VPD10-20R[5]-4B2.589.1523471637201.1~4.8
VPD10-20R[5]-6B4
VPD15-6R(A)[5]-4B[9]2.51559.1(60.1)9(10)36(37)207161964.0~7.1
VPD15-6R(A)[5]-6B[9]4
VPD15-10R(A)[5]-4B2.564.1(65.1)41(42)2071625102.0~5.2
VPD15-10R(A)[5]-6B4
VPD15-15R(A)[5]-4B2.574.1(75.1)46(47)2571630152.0~5.9
VPD15-15R(A)[5]-6B4
VPD15-20R(A)[5]-4B2.590.1(91.1)53(54)3471637201.1~4.8
VPD15-20R(A)[5]-6B4
VPD20-6R(A)[5]-4B[9]2.52060.1(61.1)10(11)37(38)207161967.0~12.6
VPD20-6R(A)[5]-6B[9]4
VPD20-10R(A)[5]-4B2.566.1(67.1)43(44)25103.3~10.0
VPD20-10R(A)[5]-6B4
VPD20-15R(A)[5]-4B2.576.1(77.1)48(49)2530153.3~10.4
VPD20-15R(A)[5]-6B4
VPD20-20R(A)[5]-4B2.592.1(93.1)55(56)3437202.0~8.7
VPD20-20R(A)[5]-6B4
VPD25-6R(A)[5]-4B[9]2.52561.1(62.1)11(12)38(39)201967.0~12.6
VPD25-6R(A)[5]-6B[9]4
VPD25-10R(A)[5]-4B2.567.1(68.1)44(45)25103.3~10.0
VPD25-10R(A)[5]-6B4
VPD25-15R(A)[5]-4B2.577.1(78.1)49(50)2530153.3~10.4
VPD25-15R(A)[5]-6B4
VPD25-20R(A)[5]-4B2.593.1(94.1)56(57)3437202.0~8.7
VPD25-20R(A)[5]-6B4
VPD30-6R(A)[5]-4B[9]2.53061.1(64.1)11(14)38(41)201967.0~12.6
VPD30-6R(A)[5]-6B[9]4
VPD30-10R(A)[5]-4B2.567.1(70.1)44(47)25103.3~10.0
VPD30-10R(A)[5]-6B4
VPD30-15R(A)[5]-4B2.577.1(80.1)49(52)2530153.3~10.4
VPD30-15R(A)[5]-6B4
VPD30-20R(A)[5]-4B2.593.1(96.1)56(59)3437202.0~8.7
VPD30-20R(A)[5]-6B4
VPD40-6R(A)[5]-4B[9]2.54064.1(67.6)14(17.5)41(44.5)201967.0~12.6
VPD40-6R(A)[5]-6B[9]4
VPD40-10R(A)[5]-4B2.570.1(73.6)47(50.5)25103.3~10.0
VPD40-10R(A)[5]-6B4
VPD40-15R(A)[5]-4B2.580.1(83.6)52(55.5)2530153.3~10.4
VPD40-15R(A)[5]-6B4
VPD40-20R(A)[5]-4B2.596.1(99.6)59(62.5)3437202.0~8.7
VPD40-20R(A)[5]-6B4
VPD50-6R(A)[5]-4B[9]2.55065.1(68.1)15(18)42(45)201967.0~12.6
VPD50-6R(A)[5]-6B[9]4
VPD50-10R(A)[5]-4B2.571.1(74.1)48(51)25103.3~10.0
VPD50-10R(A)[5]-6B4
VPD50-15R(A)[5]-4B2.581.1(84.1)53(56)2530153.3~10.4
VPD50-15R(A)[5]-6B4
VPD50-20R(A)[5]-4B2.597.1(100.1)60(63)3437202.0~8.7
VPD50-20R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts). -S3 spec. is available for model codes with 9 in the table above.
  • *Pad material N, NE, and G are not suitable for use under ozone environment.
  • *Tightening torque of a pad holder fixing bulkhead nut is as below.
  • *Pad diameter: ø6 to ø8 ▷ 1.8 to 2.4 N·m, ø10 to ø50 ▷ 4.5 to 6 N·m
Part Number
VPD25-20RU-6B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad Type Mounting Method Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

33.41 €

1 10 Days General ShapePad Screw FixedUrethane RubberStandardBlue25112.0 to 8.72093.1M146With Cover

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Material Rubber-Based Mounting Bracket Spring Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None

This page is Long Stroke, Standard Type, VPD, Barb Fitting Type, with Cover, part number VPD25-20RU-6B.
You can find the detail information about specifications and dimensions on part number VPD25-20RU-6B.

Variation of this product

Part Number
VPD10-10RS-6B
VPD10-10RSE-6B
VPD10-10RU-6B
VPD25-6AG-6B
VPD25-6AN-6B
VPD25-6AS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad Type Mounting Method Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

26.08 €

1 10 Days General ShapePad Screw Fixed[Silicone Rubber] Silicone RubberStandard[White] White1082.0 to 5.21063.1M146With Cover

26.08 €

1 10 Days General ShapePad Screw Fixed[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21063.1M146With Cover

28.84 €

1 10 Days General ShapePad Screw FixedUrethane RubberStandardBlue1082.0 to 5.21063.1M146With Cover

26.80 €

1 10 Days Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray25127.0 to 12.6662.1M146-

26.08 €

1 10 Days Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack25127.0 to 12.6662.1M146-

27.45 €

1 10 Days Deep TypePad Screw Fixed[Silicone Rubber] Silicone RubberStandard[White] White25127.0 to 12.6662.1M146-

Tech Support