Long Stroke Standard Type VPD Barb Fitting Type without Cover (Part Numbers - CAD Download)

Long Stroke Standard Type VPD Barb Fitting Type without Cover
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPOD30-20RS-6B

Dimensions

Long Stroke Standard Type VPD Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2E2Stroke
S
Spring Force
(N)
VPOD20-20R(A)[5]-4B2.52071.6(72.6)10(11)59.5(60.5)41201.5~4.9
VPOD20-20R(A)[5]-6B4
VPOD20-30R(A)[5]-4B2.584.6(85.6)72.5(73.5)54301.1~4.8
VPOD20-30R(A)[5]-6B4
VPOD20-40R(A)[5]-4B2.597.6(98.6)85.5(86.5)67401.0~4.5
VPOD20-40R(A)[5]-6B4
VPOD20-50R(A)[5]-4B2.5110.6(111.6)98.5(99.5)80500.9~4.5
VPOD20-50R(A)[5]-6B4
VPOD25-20R(A)[5]-4B2.52572.6(73.6)11(12)60.5(61.5)41201.5~4.9
VPOD25-20R(A)[5]-6B4
VPOD25-30R(A)[5]-4B2.585.6(86.6)73.5(74.5)54301.1~4.8
VPOD25-30R(A)[5]-6B4
VPOD25-40R(A)[5]-4B2.598.6(99.6)86.5(87.5)67401.0~4.5
VPOD25-40R(A)[5]-6B4
VPOD25-50R(A)[5]-4B2.5111.6(112.6)99.5(100.5)80500.9~4.5
VPOD25-50R(A)[5]-6B4
VPOD30-20R(A)[5]-4B2.53072.6(75.6)11(14)60.5(63.5)41201.5~4.9
VPOD30-20R(A)[5]-6B4
VPOD30-30R(A)[5]-4B2.585.6(88.6)73.5(76.5)54301.1~4.8
VPOD30-30R(A)[5]-6B4
VPOD30-40R(A)[5]-4B2.598.6(101.6)86.5(89.5)67401.0~4.5
VPOD30-40R(A)[5]-6B4
VPOD30-50R(A)[5]-4B2.5111.6(114.6)99.5(102.5)80500.9~4.5
VPOD30-50R(A)[5]-6B4
VPOD40-20R(A)[5]-4B2.54075.6(79.1)14(17.5)63.5(67)41201.5~4.9
VPOD40-20R(A)[5]-6B4
VPOD40-30R(A)[5]-4B2.588.6(92.1)76.5(80)54301.1~4.8
VPOD40-30R(A)[5]-6B4
VPOD40-40R(A)[5]-4B2.5101.6(105.1)89.5(93)67401.0~4.5
VPOD40-40R(A)[5]-6B4
VPOD40-50R(A)[5]-4B2.5114.6(118.1)102.5(106)80500.9~4.5
VPOD40-50R(A)[5]-6B4
VPOD50-20R(A)[5]-4B2.55076.6(79.6)15(18)64.5(67.5)41201.5~4.9
VPOD50-20R(A)[5]-6B4
VPOD50-30R(A)[5]-4B2.589.6(92.6)77.5(80.5)54301.1~4.8
VPOD50-30R(A)[5]-6B4
VPOD50-40R(A)[5]-4B2.5102.6(105.6)90.5(93.5)67401.0~4.5
VPOD50-40R(A)[5]-6B4
VPOD50-50R(A)[5]-4B2.5115.6(118.6)103.5(106.5)80500.9~4.5
VPOD50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number
VPOD30-20RS-6B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad Type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

30.66 €

1 10 Days General Shape[Silicone Rubber] Silicone RubberStandard[White] White30111.5 to 4.92072.7

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-Based
Mounting Bracket Spring Type Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

This page is Long Stroke Standard Type VPD Barb Fitting Type without Cover, part number VPOD30-20RS-6B.
You can find the detail information about specifications and dimensions on part number VPOD30-20RS-6B.

Variation of this product

Part Number
VPOD20-20RG-6B
VPOD20-20RN-6B
VPOD20-20RS-6B
VPOD30-20RSE-6B
VPOD30-20RU-6B
VPOD30-30AG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad Type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

29.55 €

1 10 Days General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.7

28.84 €

1 10 Days General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.7

30.21 €

1 10 Days General Shape[Silicone Rubber] Silicone RubberStandard[White] White20101.5 to 4.92071.7

34.14 €

1 10 Days General Shape[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack30111.5 to 4.92072.7

33.86 €

1 10 Days General ShapeUrethane RubberStandardBlue30111.5 to 4.92072.7

30.94 €

1 10 Days Deep TypeNBR which conforms to Food Sanitation LawStandardGray30141.1 to 4.83088.7

Tech Support