Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPD3-3RU-4J
Model Code | Tube O.D. øD | Pad O.D. ød | B | L1 | L2 | L3 | Tube End C | E1 | E2 | Stroke S | Spring Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
VPD3-3R[5]-4J[9] | 4 | 3 | 40 | 4 | 24 | 13 | 10.9 | 16.5 | 12.5 | 3 | 0.9~1.9 |
VPD3-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD3-10R[5]-4J[9] | 4 | 55.6 | 35 | 17.5 | 10.9 | 17.5 | 21 | 10 | |||
VPD3-10R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD3-15R[5]-4J[9] | 4 | 66.6 | 40 | 23.5 | 10.9 | 17.5 | 26 | 15 | |||
VPD3-15R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD3-20R[5]-4J[9] | 4 | 76.6 | 45 | 28.5 | 10.9 | 17.5 | 31 | 20 | |||
VPD3-20R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD4-3R[5]-4J[9] | 4 | 4 | 40 | 24 | 13 | 10.9 | 16.5 | 12.5 | 3 | ||
VPD4-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD4-10R[5]-4J[9] | 4 | 55.6 | 35 | 17.5 | 10.9 | 17.5 | 21 | 10 | |||
VPD4-10R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD4-15R[5]-4J[9] | 4 | 66.6 | 40 | 23.5 | 10.9 | 17.5 | 26 | 15 | |||
VPD4-15R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD4-20R[5]-4J[9] | 4 | 76.6 | 45 | 28.5 | 10.9 | 17.5 | 31 | 20 | |||
VPD4-20R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD6-3R[5]-4J[9] | 4 | 6 | 41 | 7 | 25 | 13 | 10.9 | 16.5 | 13 | 3 | 0.9~1.9 |
VPD6-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD6-10R[5]-4J | 4 | 56.1 | 35.5 | 17.5 | 10.9 | 18.5 | 21 | 10 | |||
VPD6-10R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD6-15R[5]-4J | 4 | 67.1 | 40.5 | 23.5 | 10.9 | 18.5 | 26 | 15 | |||
VPD6-15R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD6-20R[5]-4J | 4 | 77.1 | 45.5 | 28.5 | 10.9 | 18.5 | 31 | 20 | |||
VPD6-20R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD8-3R[5]-4J[9] | 4 | 8 | 39.5 | 5.5 | 23.5 | 13 | 10.9 | 16.5 | 13 | 3 | |
VPD8-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD8-10R[5]-4J | 4 | 54.6 | 34 | 17.5 | 10.9 | 18.5 | 21 | 10 | |||
VPD8-10R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD8-15R[5]-4J | 4 | 65.6 | 39 | 23.5 | 10.9 | 18.5 | 26 | 15 | |||
VPD8-15R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD8-20R[5]-4J | 4 | 75.6 | 44 | 28.5 | 10.9 | 18.5 | 31 | 20 | |||
VPD8-20R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD10-6R[5]-4J[9] | 4 | 10 | 58.1 | 8 | 35 | 20 | 10.9 | 18.6 | 18.5 | 6 | 4.0~7.1 |
VPD10-6R[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD10-10R[5]-4J | 4 | 63.1 | 40 | 20 | 10.9 | 18.6 | 25 | 10 | 2.0~5.2 | ||
VPD10-10R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD10-15R[5]-4J | 4 | 73.1 | 45 | 25 | 10.9 | 18.6 | 30 | 15 | 2.0~5.9 | ||
VPD10-15R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD10-20R[5]-4J | 4 | 89.1 | 52 | 34 | 10.9 | 18.6 | 37 | 20 | 1.1~4.8 | ||
VPD10-20R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD15-6R(A)[5]-4J[9] | 4 | 15 | 59.1(60.1) | 9(10) | 36(37) | 20 | 10.9 | 18.6 | 18.5 | 6 | 4.0~7.1 |
VPD15-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD15-10R(A)[5]-4J | 4 | 64.1(65.1) | 41(42) | 20 | 10.9 | 18.6 | 25 | 10 | 2.0~5.2 | ||
VPD15-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD15-15R(A)[5]-4J | 4 | 74.1(75.1) | 46(47) | 25 | 10.9 | 18.6 | 30 | 15 | 2.0~5.9 | ||
VPD15-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD15-20R(A)[5]-4J | 4 | 90.1(91.1) | 53(54) | 34 | 10.9 | 18.6 | 37 | 20 | 1.1~4.8 | ||
VPD15-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD20-6R(A)[5]-4J[9] | 4 | 20 | 60.1(61.1) | 10(11) | 37(38) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD20-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD20-10R(A)[5]-4J | 4 | 66.1(67.1) | 43(44) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD20-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD20-15R(A)[5]-4J | 4 | 76.1(77.1) | 48(49) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD20-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD20-20R(A)[5]-4J | 4 | 92.1(93.1) | 55(56) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD20-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD25-6R(A)[5]-4J[9] | 4 | 25 | 61.1(62.1) | 11(12) | 38(39) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD25-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD25-10R(A)[5]-4J | 4 | 67.1(68.1) | 44(45) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD25-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD25-15R(A)[5]-4J | 4 | 77.1(78.1) | 49(50) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD25-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD25-20R(A)[5]-4J | 4 | 93.1(94.1) | 56(57) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD25-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD30-6R(A)[5]-4J[9] | 4 | 30 | 61.1(64.1) | 11(14) | 38(41) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD30-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD30-10R(A)[5]-4J | 4 | 67.1(70.1) | 44(47) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD30-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD30-15R(A)[5]-4J | 4 | 77.1(80.1) | 49(52) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD30-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD30-20R(A)[5]-4J | 4 | 93.1(96.1) | 56(59) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD30-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD40-6R(A)[5]-4J[9] | 4 | 40 | 64.1(67.6) | 14(17.5) | 41(44.5) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD40-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD40-10R(A)[5]-4J | 4 | 70.1(73.6) | 47(50.5) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD40-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD40-15R(A)[5]-4J | 4 | 80.1(83.6) | 52(55.5) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD40-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD40-20R(A)[5]-4J | 4 | 96.1(99.6) | 59(62.5) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD40-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD50-6R(A)[5]-4J[9] | 4 | 50 | 65.1(68.1) | 15(18) | 42(45) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD50-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD50-10R(A)[5]-4J | 4 | 71.1(74.1) | 48(51) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD50-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD50-15R(A)[5]-4J | 4 | 81.1(84.1) | 53(56) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD50-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD50-20R(A)[5]-4J | 4 | 97.1(100.1) | 60(63) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD50-20R(A)[5]-6J | 6 | 11.7 | 19.9 |
Model code | Tube O.D. øD | Pad O.D. ød | Thread M | B | L1 | L2 | L3 | øP | Tube End C | E1 | E2 | Hex. H1 | Hex. H2 | T | Stroke S | Spring Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD60-10R(A)[5]-4J | 4 | 60 | M22×1 | 94.6(101.6) | 18(25) | 65.6(72.6) | 26 | 26 | 10.9 | 22 | 30 | 27 | 22 | 6 | 10 | 10.1~15.8 |
VPD60-10R(A)[5]-6J | 6 | 26 | 26 | 11.7 | 24 | |||||||||||
VPD80-10R(A)[5]-4J | 4 | 80 | M22×1 | 97(107) | 23(33) | 68(78) | 26 | 26 | 10.9 | 22 | 30 | 27 | 22 | 6 | 10 | 10.1~15.8 |
VPD80-10R(A)[5]-6J | 6 | 26 | 26 | 11.7 | 24 | |||||||||||
VPD100-10R(A)[5]-4J | 4 | 100 | M22×1 | 99(108) | 25(34) | 70(79) | 26 | 26 | 10.9 | 22 | 30 | 27 | 22 | 6 | 10 | 10.1~15.8 |
VPD100-10R(A)[5]-6J | 6 | 26 | 26 | 11.7 | 24 | |||||||||||
VPD150-20R[5]-6J | 6 | 150 | M30×2 | 168.3 | 45 | 112.1 | 48 | 35 | 17 | 31 | 42 | 36 | 30 | 10 | 20.1 | 14.0~25.5 |
VPD200-20R[5]-6J | 6 | 48 | 35 | 17 | 31 |
Units: mm
Part Number
|
---|
VPD3-3RU-4J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover | Fall Prevention Valve | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.87 € | 1 | 10 Days | General Shape | Insertion Type | Urethane Rubber | Standard | Blue | 3 | 4 | 0.9 to 1.9 | 3 | 40 | M8 | - | 4 | - | None |
Loading...
Pad type | Standard / Holder Set | Material | Rubber-Based | Mounting Bracket | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Horizontal | Direct Attached Filter | None |
This page is Long Stroke Standard Type VPD One-Touch Fitting with Cover, part number VPD3-3RU-4J.
You can find the detail information about specifications and dimensions on part number VPD3-3RU-4J.
Configure
Basic Attributes
Vacuum Outlet Screw
Spring Cover
Type
Pad Type
Mounting Method
Rubber Group Material
Usage Environment
Color
Outer Diameter D(φ)
Height L1(mm)
Springs Power(N)
Stroke(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Fall Prevention Valve
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPD10-10RN-6J |
VPD10-10RS-6J |
VPD10-10RSE-6J |
VPD30-10AF-6J |
VPD30-10AG-6J |
VPD30-10AN-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover | Fall Prevention Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.77 € | 1 | 10 Days | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | - | 6 | With Cover | None | ||
28.12 € | 1 | 10 Days | General Shape | Pad Screw Fixed | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | - | 6 | With Cover | None | ||
28.12 € | 1 | 10 Days | General Shape | Pad Screw Fixed | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | - | 6 | With Cover | None | ||
39.14 € | 1 | 10 Days | Deep Type | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 30 | 14 | 3.3 to 10.0 | 10 | 70.1 | M14 | - | 6 | With Cover | None | ||
30.24 € | 1 | 10 Days | Deep Type | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 30 | 14 | 3.3 to 10.0 | 10 | 70.1 | M14 | - | 6 | With Cover | None | ||
29.51 € | 1 | 10 Days | Deep Type | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 14 | 3.3 to 10.0 | 10 | 70.1 | M14 | - | 6 | With Cover | None |