Long Stroke Standard Type VPD One-Touch Fitting with Cover (Part Numbers - CAD Download)

Long Stroke Standard Type VPD One-Touch Fitting with Cover
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPD40-10RSE-6J

Dimensions

Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover

Standard Table

Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2L3Tube End
C
E1E2Stroke
S
Spring Force
(N)
VPD3-3R[5]-4J[9]43404241310.916.512.530.9~1.9
VPD3-3R[5]-6J[9]611.718.4
VPD3-10R[5]-4J[9]455.63517.510.917.52110
VPD3-10R[5]-6J[9]611.718.9
VPD3-15R[5]-4J[9]466.64023.510.917.52615
VPD3-15R[5]-6J[9]611.718.9
VPD3-20R[5]-4J[9]476.64528.510.917.53120
VPD3-20R[5]-6J[9]611.718.9
VPD4-3R[5]-4J[9]4440241310.916.512.53
VPD4-3R[5]-6J[9]611.718.4
VPD4-10R[5]-4J[9]455.63517.510.917.52110
VPD4-10R[5]-6J[9]611.718.9
VPD4-15R[5]-4J[9]466.64023.510.917.52615
VPD4-15R[5]-6J[9]611.718.9
VPD4-20R[5]-4J[9]476.64528.510.917.53120
VPD4-20R[5]-6J[9]611.718.9
VPD6-3R[5]-4J[9]46417251310.916.51330.9~1.9
VPD6-3R[5]-6J[9]611.718.4
VPD6-10R[5]-4J456.135.517.510.918.52110
VPD6-10R[5]-6J611.719.9
VPD6-15R[5]-4J467.140.523.510.918.52615
VPD6-15R[5]-6J611.719.9
VPD6-20R[5]-4J477.145.528.510.918.53120
VPD6-20R[5]-6J611.719.9
VPD8-3R[5]-4J[9]4839.55.523.51310.916.5133
VPD8-3R[5]-6J[9]611.718.4
VPD8-10R[5]-4J454.63417.510.918.52110
VPD8-10R[5]-6J611.719.9
VPD8-15R[5]-4J465.63923.510.918.52615
VPD8-15R[5]-6J611.719.9
VPD8-20R[5]-4J475.64428.510.918.53120
VPD8-20R[5]-6J611.719.9
VPD10-6R[5]-4J[9]41058.18352010.918.618.564.0~7.1
VPD10-6R[5]-6J[9]611.719.9
VPD10-10R[5]-4J463.1402010.918.625102.0~5.2
VPD10-10R[5]-6J611.719.9
VPD10-15R[5]-4J473.1452510.918.630152.0~5.9
VPD10-15R[5]-6J611.719.9
VPD10-20R[5]-4J489.1523410.918.637201.1~4.8
VPD10-20R[5]-6J611.719.9
VPD15-6R(A)[5]-4J[9]41559.1(60.1)9(10)36(37)2010.918.618.564.0~7.1
VPD15-6R(A)[5]-6J[9]611.719.9
VPD15-10R(A)[5]-4J464.1(65.1)41(42)2010.918.625102.0~5.2
VPD15-10R(A)[5]-6J611.719.9
VPD15-15R(A)[5]-4J474.1(75.1)46(47)2510.918.630152.0~5.9
VPD15-15R(A)[5]-6J611.719.9
VPD15-20R(A)[5]-4J490.1(91.1)53(54)3410.918.637201.1~4.8
VPD15-20R(A)[5]-6J611.719.9
VPD20-6R(A)[5]-4J[9]42060.1(61.1)10(11)37(38)2010.918.618.567.0~12.6
VPD20-6R(A)[5]-6J[9]611.719.9
VPD20-10R(A)[5]-4J466.1(67.1)43(44)2010.918.624.5103.3~10.0
VPD20-10R(A)[5]-6J611.719.9
VPD20-15R(A)[5]-4J476.1(77.1)48(49)2510.918.629.5153.3~10.4
VPD20-15R(A)[5]-6J611.719.9
VPD20-20R(A)[5]-4J492.1(93.1)55(56)3410.918.636.5202.0~8.7
VPD20-20R(A)[5]-6J611.719.9
VPD25-6R(A)[5]-4J[9]42561.1(62.1)11(12)38(39)2010.918.618.567.0~12.6
VPD25-6R(A)[5]-6J[9]611.719.9
VPD25-10R(A)[5]-4J467.1(68.1)44(45)2010.918.624.5103.3~10.0
VPD25-10R(A)[5]-6J611.719.9
VPD25-15R(A)[5]-4J477.1(78.1)49(50)2510.918.629.5153.3~10.4
VPD25-15R(A)[5]-6J611.719.9
VPD25-20R(A)[5]-4J493.1(94.1)56(57)3410.918.636.5202.0~8.7
VPD25-20R(A)[5]-6J611.719.9
VPD30-6R(A)[5]-4J[9]43061.1(64.1)11(14)38(41)2010.918.618.567.0~12.6
VPD30-6R(A)[5]-6J[9]611.719.9
VPD30-10R(A)[5]-4J467.1(70.1)44(47)2010.918.624.5103.3~10.0
VPD30-10R(A)[5]-6J611.719.9
VPD30-15R(A)[5]-4J477.1(80.1)49(52)2510.918.629.5153.3~10.4
VPD30-15R(A)[5]-6J611.719.9
VPD30-20R(A)[5]-4J493.1(96.1)56(59)3410.918.636.5202.0~8.7
VPD30-20R(A)[5]-6J611.719.9
VPD40-6R(A)[5]-4J[9]44064.1(67.6)14(17.5)41(44.5)2010.918.618.567.0~12.6
VPD40-6R(A)[5]-6J[9]611.719.9
VPD40-10R(A)[5]-4J470.1(73.6)47(50.5)2010.918.624.5103.3~10.0
VPD40-10R(A)[5]-6J611.719.9
VPD40-15R(A)[5]-4J480.1(83.6)52(55.5)2510.918.629.5153.3~10.4
VPD40-15R(A)[5]-6J611.719.9
VPD40-20R(A)[5]-4J496.1(99.6)59(62.5)3410.918.636.5202.0~8.7
VPD40-20R(A)[5]-6J611.719.9
VPD50-6R(A)[5]-4J[9]45065.1(68.1)15(18)42(45)2010.918.618.567.0~12.6
VPD50-6R(A)[5]-6J[9]611.719.9
VPD50-10R(A)[5]-4J471.1(74.1)48(51)2010.918.624.5103.3~10.0
VPD50-10R(A)[5]-6J611.719.9
VPD50-15R(A)[5]-4J481.1(84.1)53(56)2510.918.629.5153.3~10.4
VPD50-15R(A)[5]-6J611.719.9
VPD50-20R(A)[5]-4J497.1(100.1)60(63)3410.918.636.5202.0~8.7
VPD50-20R(A)[5]-6J611.719.9
 
Model codeTube O.D.
øD
Pad O.D.
ød
Thread
M
BL1L2L3øPTube End
C
E1E2Hex.
H1
Hex.
H2
TStroke
S
Spring Force
(N)
VPD60-10R(A)[5]-4J460M22×194.6(101.6)18(25)65.6(72.6)262610.92230272261010.1~15.8
VPD60-10R(A)[5]-6J6262611.724
VPD80-10R(A)[5]-4J480M22×197(107)23(33)68(78)262610.92230272261010.1~15.8
VPD80-10R(A)[5]-6J6262611.724
VPD100-10R(A)[5]-4J4100M22×199(108)25(34)70(79)262610.92230272261010.1~15.8
VPD100-10R(A)[5]-6J6262611.724
VPD150-20R[5]-6J6150M30×2168.345112.1483517314236301020.114.0~25.5
VPD200-20R[5]-6J648351731

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
  • *Tightening torque of a pad holder fixing bulkhead nut is as below.
  • *Pad diameter: ø4 to ø8 ▷ 1.8 to 2.4 N·m, ø10 to ø50 ▷ 4.5 to 6 N·m, ø60 to ø100 ▷ 16 to 20 N·m, ø150 to ø200 ▷ 42 to 54 N·m
Part Number
VPD40-10RSE-6J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad Type Mounting Method Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover Fall Prevention Valve

39.59 €

1 10 Days General ShapePad Screw Fixed[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40143.3 to 10.01070.1M14-6With CoverNone

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Material Rubber-Based Mounting Bracket Spring Type
Vacuum Outlet Direction Horizontal Direct Attached Filter None

This page is Long Stroke Standard Type VPD One-Touch Fitting with Cover, part number VPD40-10RSE-6J.
You can find the detail information about specifications and dimensions on part number VPD40-10RSE-6J.

Variation of this product

Part Number
VPD10-10RN-6J
VPD10-10RS-6J
VPD10-10RSE-6J
VPD40-10RU-6J
VPD40-15AG-6J
VPD40-15AN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad Type Mounting Method Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover Fall Prevention Valve

26.77 €

1 10 Days General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1082.0 to 5.21063.1M14-6With CoverNone

28.12 €

1 10 Days General ShapePad Screw Fixed[Silicone Rubber] Silicone RubberStandard[White] White1082.0 to 5.21063.1M14-6With CoverNone

28.12 €

1 10 Days General ShapePad Screw Fixed[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21063.1M14-6With CoverNone

36.65 €

1 10 Days General ShapePad Screw FixedUrethane RubberStandardBlue40143.3 to 10.01070.1M14-6With CoverNone

32.99 €

1 10 Days Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray4017.53.3 to 10.41583.6M14-6With CoverNone

32.26 €

1 10 Days Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack4017.53.3 to 10.41583.6M14-6With CoverNone

Tech Support