Long Stroke Standard Type VPD One-Touch Fitting Type without Cover (Part Numbers - CAD Download)

Long Stroke Standard Type VPD One-Touch Fitting Type without Cover
Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPOD40-20RS-6J

Dimension

Long Stroke Standard Type VPD One-Touch Fitting Type without Cover

Standard Table

Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2Tube End
C
E1E2Stroke
S
Spring Force
(N)
VPOD20-20R(A)[5]-3J32071.6(72.6)10(11)59.5(60.5)10.919.641201.5~4.9
VPOD20-20R(A)[5]-4J4
VPOD20-20R(A)[5]-6J611.720.9
VPOD20-30R(A)[5]-3J384.6(85.6)72.5(73.5)10.919.654301.1~4.8
VPOD20-30R(A)[5]-4J4
VPOD20-30R(A)[5]-6J611.720.9
VPOD20-40R(A)[5]-3J397.6(98.6)85.5(86.5)10.919.667401.0~4.5
VPOD20-40R(A)[5]-4J4
VPOD20-40R(A)[5]-6J611.720.9
VPOD20-50R(A)[5]-3J3110.6(111.6)98.5(99.5)10.919.680500.9~4.5
VPOD20-50R(A)[5]-4J4
VPOD20-50R(A)[5]-6J611.720.9
VPOD25-20R(A)[5]-3J32572.6(73.6)11(12)60.5(61.5)10.919.641201.5~4.9
VPOD25-20R(A)[5]-4J4
VPOD25-20R(A)[5]-6J611.720.9
VPOD25-30R(A)[5]-3J385.6(86.6)73.5(74.5)10.919.654301.1~4.8
VPOD25-30R(A)[5]-4J4
VPOD25-30R(A)[5]-6J611.720.9
VPOD25-40R(A)[5]-3J398.6(99.6)86.5(87.5)10.919.667401.0~4.5
VPOD25-40R(A)[5]-4J4
VPOD25-40R(A)[5]-6J611.720.9
VPOD25-50R(A)[5]-3J3111.6(112.6)99.5(100.5)10.919.680500.9~4.5
VPOD25-50R(A)[5]-4J4
VPOD25-50R(A)[5]-6J611.720.9
VPOD30-20R(A)[5]-3J33072.6(75.6)11(14)60.5(63.5)10.919.641201.5~4.9
VPOD30-20R(A)[5]-4J4
VPOD30-20R(A)[5]-6J611.720.9
VPOD30-30R(A)[5]-3J385.6(88.6)73.5(76.5)10.919.654301.1~4.8
VPOD30-30R(A)[5]-4J4
VPOD30-30R(A)[5]-6J611.720.9
VPOD30-40R(A)[5]-3J398.6(101.6)86.5(89.5)10.919.667401.0~4.5
VPOD30-40R(A)[5]-4J4
VPOD30-40R(A)[5]-6J611.720.9
VPOD30-50R(A)[5]-3J3111.6(114.6)99.5(102.5)10.919.680500.9~4.5
VPOD30-50R(A)[5]-4J4
VPOD30-50R(A)[5]-6J611.720.9
VPOD40-20R(A)[5]-3J34075.6(79.1)14(17.5)63.5(67)10.919.641201.5~4.9
VPOD40-20R(A)[5]-4J4
VPOD40-20R(A)[5]-6J611.720.9
VPOD40-30R(A)[5]-3J388.6(92.1)76.5(80)10.919.654301.1~4.8
VPOD40-30R(A)[5]-4J4
VPOD40-30R(A)[5]-6J611.720.9
VPOD40-40R(A)[5]-3J3101.6(105.1)89.5(93)10.919.667401.0~4.5
VPOD40-40R(A)[5]-4J4
VPOD40-40R(A)[5]-6J611.720.9
VPOD40-50R(A)[5]-3J3114.6(118.1)102.5(106)10.919.680500.9~4.5
VPOD40-50R(A)[5]-4J4
VPOD40-50R(A)[5]-6J611.720.9
VPOD50-20R(A)[5]-3J35076.6(79.6)15(18)64.5(67.5)10.919.641201.5~4.9
VPOD50-20R(A)[5]-4J4
VPOD50-20R(A)[5]-6J611.720.9
VPOD50-30R(A)[5]-3J389.6(92.6)77.5(80.5)10.919.654301.1~4.8
VPOD50-30R(A)[5]-4J4
VPOD50-30R(A)[5]-6J611.720.9
VPOD50-40R(A)[5]-3J3102.6(105.6)90.5(93.5)10.919.667401.0~4.5
VPOD50-40R(A)[5]-4J4
VPOD50-40R(A)[5]-6J611.720.9
VPOD50-50R(A)[5]-3J3115.6(118.6)103.5(106.5)10.919.680500.9~4.5
VPOD50-50R(A)[5]-4J4
VPOD50-50R(A)[5]-6J611.720.9

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
  • *Tightening torque of a pad holder fixing bulkhead nut : 4.5~6 N·m.
Part Number
VPOD40-20RS-6J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad Type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

35.45 €

1 10 Days General Shape[Silicone Rubber] Silicone RubberStandard[White] White40141.5 to 4.92075.7

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-Based
Mounting Bracket Spring Type Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

This page is Long Stroke Standard Type VPD One-Touch Fitting Type without Cover, part number VPOD40-20RS-6J.
You can find the detail information about specifications and dimensions on part number VPOD40-20RS-6J.

Variation of this product

Part Number
VPOD20-20RG-6J
VPOD20-20RN-6J
VPOD20-20RS-6J
VPOD40-20RSE-6J
VPOD40-20RU-6J
VPOD40-30AG-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad Type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

31.62 €

1 10 Days General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.7

30.87 €

1 10 Days General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.7

32.26 €

1 10 Days General Shape[Silicone Rubber] Silicone RubberStandard[White] White20101.5 to 4.92071.7

41.41 €

1 10 Days General Shape[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40141.5 to 4.92075.7

38.48 €

1 10 Days General ShapeUrethane RubberStandardBlue40141.5 to 4.92075.7

34.83 €

1 10 Days Deep TypeNBR which conforms to Food Sanitation LawStandardGray4017.51.1 to 4.83092.2

Tech Support