Long Stroke Bellows Type VPD Barb Fitting Type with Cover (Part Numbers - CAD Download)

Long Stroke Bellows Type VPD Barb Fitting Type with Cover
Suction is possible even when the distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPD50-15BS-6B

Dimensions

Long Stroke Bellows Type VPD Barb Fitting Type with Cover
Long Stroke Bellows Type VPD Barb Fitting Type with Cover

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2L3EStroke
S
Spring force
(N)
Connection
config. code
VPD10-6B5-6B[7][8][11]10466.1-432018.564.0~7.1-M4
VPD10-10B5-6B[7][8]71.14825102.0~5.2
VPD10-15B5-6B[7][8]81.1532530152.0~5.9
VPD10-20B5-6B[7][8]97.1603437201.1~4.8
VPD15-6B5-6B[7][8][11]15466.1-432018.564.0~7.1-M4
VPD15-10B5-6B[7][8]71.14825102.0~5.2
VPD15-15B5-6B[7][8]81.1532530152.0~5.9
VPD15-20B5-6B[7][8]97.1603437201.1~4.8
VPD20-6B5-6B[7][8][11]20469.119462018.567.0~12.6-M6
VPD20-10B5-6B[7][8]75.15224.5103.3~10.0
VPD20-15B5-6B[7][8]85.1572529.5153.3~10.4
VPD20-20B5-6B[7][8]101.1643436.5202.0~8.7
VPD25-6B5-6B[7][8][11]25469.119462018.567.0~12.6-M6
VPD25-10B5-6B[7][8]75.15224.5103.3~10.0
VPD25-15B5-6B[7][8]85.1572529.5153.3~10.4
VPD25-20B5-6B[7][8]101.1643436.5202.0~8.7
VPD30-6B5-6B[7][8][11]30473.123502018.567.0~12.6-M6
VPD30-10B5-6B[7][8]79.15624.5103.3~10.0
VPD30-15B5-6B[7][8]89.1612529.5153.3~10.4
VPD30-20B5-6B[7][8]105.1683436.5202.0~8.7
VPD40-6B5-6B[11]40480.130572018.567.0~12.6-M6
VPD40-10B5-6B86.16324.5103.3~10.0
VPD40-15B5-6B96.1682529.5153.3~10.4
VPD40-20B5-6B112.1753436.5202.0~8.7
VPD50-6B5-6B[11]50482.132592018.567.0~12.6-M6
VPD50-10B5-6B88.16524.5103.3~10.0
VPD50-15B5-6B98.1702529.5153.3~10.4
VPD50-20B5-6B114.1773436.5202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPD50-15BS-6B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

36.88 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White50323.3 to 10.41598.1With Cover-

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Pad Type Bellows Mounting Method Pad Screw Fixed
Material Rubber-Based Mounting Bracket Spring Type Vacuum Outlet Direction Horizontal
Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None
Direct Attached Filter None

This page is Long Stroke Bellows Type VPD Barb Fitting Type with Cover, part number VPD50-15BS-6B.
You can find the detail information about specifications and dimensions on part number VPD50-15BS-6B.

Variation of this product

Part Number
VPD10-15BS-6B
VPD10-20BN-6B
VPD10-20BS-6B
VPD50-20BN-6B
VPD50-20BS-6B
VPD50-6BN-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

28.84 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White10162.0 to 5.91581.1With Cover-

27.90 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82097.1With Cover-

29.74 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White10161.1 to 4.82097.1With Cover-

34.59 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack50322.0 to 8.720114.1With Cover-

37.80 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White50322.0 to 8.720114.1With Cover-

31.85 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack50327.0 to 12.6682.1-No Swiveling

Tech Support