Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover

Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Dimensions

Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover
Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover
Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BL1L2L3E1E2Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPD10-6B5-6J[7][8][11]10666.116432019.918.511.764.0~7.1-M4
VPD10-10B5-6J[7][8]71.14825102.0~5.2
VPD10-15B5-6J[7][8]81.1532530152.0~5.9
VPD10-20B5-6J[7][8]97.1603437201.1~4.8
VPD15-6B5-6J[7][8][11]1566.116432018.564.0~7.1-M4
VPD15-10B5-6J[7][8]71.14825102.0~5.2
VPD15-15B5-6J[7][8]81.1532530152.0~5.9
VPD15-20B5-6J[7][8]97.1603437201.1~4.8
VPD20-6B5-6J[7][8][11]2069.119462018.567.0~12.6-M6
VPD20-10B5-6J[7][8]75.15224.5103.3~10.0
VPD20-15B5-6J[7][8]85.1572529.5153.3~10.4
VPD20-20B5-6J[7][8]101.1643436.5202.0~8.7
VPD25-6B5-6J[7][8][11]2569.119462018.567.0~12.6-M6
VPD25-10B5-6J[7][8]75.15224.5103.3~10.0
VPD25-15B5-6J[7][8]85.1572529.5153.3~10.4
VPD25-20B5-6J[7][8]101.1643436.5202.0~8.7
VPD30-6B5-6J[7][8][11]3073.123502018.567.0~12.6-M6
VPD30-10B5-6J[7][8]79.15624.5103.3~10.0
VPD30-15B5-6J[7][8]89.1612529.5153.3~10.4
VPD30-20B5-6J[7][8]105.1683436.5202.0~8.7
VPD40-6B5-6J[11]4080.130572018.567.0~12.6-M6
VPD40-10B5-6J[11]86.16324.5103.3~10.0
VPD40-15B5-6J[11]96.1682529.5153.3~10.4
VPD40-20B5-6J[11]112.1753436.5202.0~8.7
VPD50-6B5-6J[11]5082.132592018.567.0~12.6-M6
VPD50-10B5-6J88.16524.5103.3~10.0
VPD50-15B5-6J98.1702529.5153.3~10.4
VPD50-20B5-6J114.1773436.5202.0~8.7
VPD60-10B5-6J60116.239.687.226.023.930.010.010.1~15.8-M10
VPD80-10B5-6J801133984
VPD100-10B5-6J1001194590

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø10 to ø50mm ▷ 4.5~6 N·m, ø60 to ø100mm ▷ 16~20 N·m.

Part Number
VPD10-6BN-6J
VPD10-6BS-6J
VPD10-6BSE-6J
VPD10-10BN-6J
VPD10-10BS-6J
VPD10-15BN-6J
VPD10-15BS-6J
VPD10-20BN-6J
VPD10-20BS-6J
VPD20-6BN-6J
VPD20-6BS-6J
VPD20-6BSE-6J
VPD20-10BN-6J
VPD20-10BS-6J
VPD20-15BN-6J
VPD20-15BS-6J
VPD20-20BN-6J
VPD20-20BS-6J
VPD30-6BN-6J
VPD30-6BS-6J
VPD30-6BSE-6J
VPD30-10BN-6J
VPD30-10BS-6J
VPD30-15BN-6J
VPD30-15BS-6J
VPD30-20BN-6J
VPD30-20BS-6J
VPD40-6BN-6J
VPD40-6BS-6J
VPD40-6BSE-6J
VPD40-10BN-6J
VPD40-10BS-6J
VPD40-15BN-6J
VPD40-15BS-6J
VPD40-20BN-6J
VPD40-20BS-6J
VPD50-6BN-6J
VPD50-6BS-6J
VPD50-6BSE-6J
VPD50-10BN-6J
VPD50-10BS-6J
VPD50-15BN-6J
VPD50-15BS-6J
VPD50-20BN-6J
VPD50-20BS-6J
VPD80-10BN-G1
VPD80-10BS-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

27.22 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack10164.0 to 7.1666.1M14-6-

29.05 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White10164.0 to 7.1666.1M14-6-

29.05 €

1 10 Days [Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10164.0 to 7.1666.1M14-6-

28.12 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack10162.0 to 5.21071.1M14-6With Cover

29.97 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White10162.0 to 5.21071.1M14-6With Cover

29.05 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack10162.0 to 5.91581.1M14-6With Cover

30.87 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White10162.0 to 5.91581.1M14-6With Cover

29.97 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82097.1M14-6With Cover

31.79 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White10161.1 to 4.82097.1M14-6With Cover

29.51 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack20197.0 to 12.6669.1M14-6-

31.79 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White20197.0 to 12.6669.1M14-6-

31.79 €

1 10 Days [Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20197.0 to 12.6669.1M14-6-

30.42 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack20193.3 to 10.01075.1M14-6With Cover

32.71 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White20193.3 to 10.01075.1M14-6With Cover

31.34 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack20193.3 to 10.41585.1M14-6With Cover

33.63 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White20193.3 to 10.41585.1M14-6With Cover

32.26 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack20192.0 to 8.720101.1M14-6With Cover

34.55 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White20192.0 to 8.720101.1M14-6With Cover

29.97 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack30237.0 to 12.6673.1M14-6-

32.26 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White30237.0 to 12.6673.1M14-6-

32.71 €

1 10 Days [Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack30237.0 to 12.6673.1M14-6-

30.87 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack30233.3 to 10.01079.1M14-6With Cover

33.18 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White30233.3 to 10.01079.1M14-6With Cover

31.79 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack30233.3 to 10.41589.1M14-6With Cover

34.08 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White30233.3 to 10.41589.1M14-6With Cover

32.71 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack30232.0 to 8.720105.1M14-6With Cover

35.00 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White30232.0 to 8.720105.1M14-6With Cover

32.26 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack40307.0 to 12.6680.1M14-6-

35.00 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White40307.0 to 12.6680.1M14-6-

35.93 €

1 10 Days [Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40307.0 to 12.6680.1M14-6-

33.18 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack40303.3 to 10.01086.1M14-6With Cover

35.93 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White40303.3 to 10.01086.1M14-6With Cover

34.08 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack40303.3 to 10.41596.1M14-6With Cover

36.83 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White40303.3 to 10.41596.1M14-6With Cover

35.00 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack40302.0 to 8.720112.1M14-6With Cover

37.75 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White40302.0 to 8.720112.1M14-6With Cover

33.89 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack50327.0 to 12.6682.1M14-6-

37.10 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White50327.0 to 12.6682.1M14-6-

38.95 €

1 10 Days [Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack50327.0 to 12.6682.1M14-6-

34.83 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack50323.3 to 10.01088.1M14-6With Cover

38.03 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White50323.3 to 10.01088.1M14-6With Cover

35.73 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack50323.3 to 10.41598.1M14-6With Cover

38.95 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White50323.3 to 10.41598.1M14-6With Cover

36.65 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack50322.0 to 8.720114.1M14-6With Cover

39.85 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White50322.0 to 8.720114.1M14-6With Cover

92.62 €

1 10 Days [Nitrile Rubber] Nitrile RubberStandardBlack803910.1 to 15.810113M221/8--

112.32 €

1 10 Days [Silicone Rubber] Silicone RubberStandard[White] White803910.1 to 15.810113M221/8--

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Pad Type Bellows Mounting Method Pad Screw Fixed
Material Rubber-Based Mounting Bracket Spring Type Vacuum Outlet Direction Horizontal
Fall Prevention Valve None Direct Attached Filter None

Tech Support