Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPD30-15BN-6J
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD10-6B5-6J[7][8][11] | 10 | 6 | 66.1 | 16 | 43 | 20 | 19.9 | 18.5 | 11.7 | 6 | 4.0~7.1 | -M4 |
VPD10-10B5-6J[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||||
VPD10-15B5-6J[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD10-20B5-6J[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD15-6B5-6J[7][8][11] | 15 | 66.1 | 16 | 43 | 20 | 18.5 | 6 | 4.0~7.1 | -M4 | |||
VPD15-10B5-6J[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||||
VPD15-15B5-6J[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD15-20B5-6J[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD20-6B5-6J[7][8][11] | 20 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD20-10B5-6J[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD20-15B5-6J[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD20-20B5-6J[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD25-6B5-6J[7][8][11] | 25 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD25-10B5-6J[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD25-15B5-6J[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD25-20B5-6J[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD30-6B5-6J[7][8][11] | 30 | 73.1 | 23 | 50 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD30-10B5-6J[7][8] | 79.1 | 56 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD30-15B5-6J[7][8] | 89.1 | 61 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD30-20B5-6J[7][8] | 105.1 | 68 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD40-6B5-6J[11] | 40 | 80.1 | 30 | 57 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD40-10B5-6J[11] | 86.1 | 63 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD40-15B5-6J[11] | 96.1 | 68 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD40-20B5-6J[11] | 112.1 | 75 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD50-6B5-6J[11] | 50 | 82.1 | 32 | 59 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD50-10B5-6J | 88.1 | 65 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD50-15B5-6J | 98.1 | 70 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD50-20B5-6J | 114.1 | 77 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD60-10B5-6J | 60 | 116.2 | 39.6 | 87.2 | 26.0 | 23.9 | 30.0 | 10.0 | 10.1~15.8 | -M10 | ||
VPD80-10B5-6J | 80 | 113 | 39 | 84 | ||||||||
VPD100-10B5-6J | 100 | 119 | 45 | 90 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø10 to ø50mm ▷ 4.5~6 N·m, ø60 to ø100mm ▷ 16~20 N·m.
Part Number
|
---|
VPD30-15BN-6J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.79 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 3.3 to 10.4 | 15 | 89.1 | M14 | - | 6 | With Cover |
Loading...
Pad type | Standard / Holder Set | Pad Type | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-Based | Mounting Bracket | Spring Type | Vacuum Outlet Direction | Horizontal |
Fall Prevention Valve | None | Direct Attached Filter | None |
This page is Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover, part number VPD30-15BN-6J.
You can find the detail information about specifications and dimensions on part number VPD30-15BN-6J.
Configure
Basic Attributes
Rubber Group Material
Vacuum Outlet Screw
Type
Usage Environment
Color
Outer Diameter D(φ)
Height L1(mm)
Springs Power(N)
Stroke(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Spring Cover
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPD10-15BS-6J |
VPD10-20BN-6J |
VPD10-20BS-6J |
VPD30-15BS-6J |
VPD30-20BN-6J |
VPD30-20BS-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.87 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 2.0 to 5.9 | 15 | 81.1 | M14 | - | 6 | With Cover | ||
29.97 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 1.1 to 4.8 | 20 | 97.1 | M14 | - | 6 | With Cover | ||
31.79 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 1.1 to 4.8 | 20 | 97.1 | M14 | - | 6 | With Cover | ||
34.08 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 3.3 to 10.4 | 15 | 89.1 | M14 | - | 6 | With Cover | ||
32.71 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 2.0 to 8.7 | 20 | 105.1 | M14 | - | 6 | With Cover | ||
35.00 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 2.0 to 8.7 | 20 | 105.1 | M14 | - | 6 | With Cover |