Vacuum Pad, Bellows Type, VPA, One Touch Fitting Type (Part Numbers - CAD Download)

Vacuum Pad, Bellows Type, VPA, One Touch Fitting Type
Suction pads ideal for transporting bags containing retort packs, food products, etc.
[Features]
·Suctions extremely soft workpieces, such as paper or plastic, and also swivels.
·Features a wide range of pad sizes, pad materials and holder shapes.
·The existing vacuum pad holders (A and B types) have been downsized to save space.
·As with previous models, the pad section can be replaced without removing the holder from the equipment.
·Also compatible with the optional fall prevention valve and direct mount type pad filters.
[Applications]
·Pad holders have been added that are suitable for fields requiring the use of non-copper-based metals and measures of low-concentration ozone.
·No copper-based metals are used in the metal component materials, and HNBR is used for the seal rubber material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPA20BS-6J-S3

Small Holders Downsized From Existing Vacuum Pads To Save Space

Bellows-type vacuum pad: external appearance

Bellows-type vacuum pad: external appearance

Uses no copper-based metals, includes measures against low-concentration ozone
Pad material: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive NBR (low-resistance type), HNBR, EPDM
Pad size: Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm)
Screw size: Rp (G) 1/8

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMB--

Holder type (fixed type)

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Holder type (spring type)

Single-action Coupling (mm)Ø3, Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm)Ø3 × Ø2, Ø4 × Ø2.5, Ø6 × Ø4

Applicable size (coupling size)

Features



Ideal for transporting bags containing retort packs etc.
Small holders downsized from existing vacuum pad holders (A, B, C, D types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Note that nitrile, conductive rubber (low resistance type). NBR is not suitable for low-concentration ozone measures.

Just attach a dedicated resin attachment to the bellows pad for work that is not suited to adsorption.
Optimal for glass transport, coating processes and molded part removal

Image after pad attachment

Image after pad attachment

Part Number
VPA20BS-6J-S3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

35.09 €

1 11 Days Standard / Holder Set[Silicone Rubber] Silicone RubberStandard[White] White201946.7M14-6Copper-free specification

Loading...

  1. 1

Basic information

Pad Type Bellows Mounting Method Pad Screw Fixed Material Rubber-Based
Mounting Bracket Fixed Type Vacuum Outlet Direction Top Fall Prevention Valve None
Direct Attached Filter None

This page is Vacuum Pad, Bellows Type, VPA, One Touch Fitting Type, part number VPA20BS-6J-S3.
You can find the detail information about specifications and dimensions on part number VPA20BS-6J-S3.

Variation of this product

Part Number
VPA20BN-6J
VPA20BN6J
VPA20BS-6J
VPA20BSE-6J
VPA30BN-6J
VPA30BS-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad type Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

19.53 €

1 12 Days Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack201946.7M14-6Standard Specifications

16.82 €

1 5 Days Standard / Holder Set / Ribbed[Nitrile Rubber] Nitrile RubberStandardBlack201946.7M14-6Standard Specifications

21.80 €

1 12 Days Standard / Holder Set[Silicone Rubber] Silicone RubberStandard[White] White201946.7M14-6Standard Specifications

21.80 €

1 10 Days Standard / Holder Set[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack201946.7M14-6Standard Specifications

19.98 €

1 12 Days Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack302350.7M14-6Standard Specifications

22.27 €

1 12 Days Standard / Holder Set[Silicone Rubber] Silicone RubberStandard[White] White302350.7M14-6Standard Specifications

Tech Support