Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPA30BS-6J
Bellows-type vacuum pad: external appearance
Uses no copper-based metals, includes measures against low-concentration ozone
Pad material: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive NBR (low-resistance type), HNBR, EPDM
Pad size: Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm)
Screw size: Rp (G) 1/8
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
---|---|---|---|---|---|---|
Type | Standard | Small | Standard | Small | Standard | Small |
Symbol | VPA | VPMA | VPB | VPMB | - | - |
Holder type (fixed type)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
---|---|---|---|---|---|
Type | Standard | Small | Standard | Small | Standard |
Symbol | VPC | VPMC | VPD | VPMD | VPF |
Holder type (spring type)
Single-action Coupling (mm) | Ø3, Ø4, Ø6 |
---|---|
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm) | Ø3 × Ø2, Ø4 × Ø2.5, Ø6 × Ø4 |
Applicable size (coupling size)
Small holders downsized from existing vacuum pad holders (A, B, C, D types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
Just attach a dedicated resin attachment to the bellows pad for work that is not suited to adsorption.
Optimal for glass transport, coating processes and molded part removal
Image after pad attachment
Part Number
|
---|
VPA30BS-6J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.17 € | 1 | 12 Days | Standard / Holder Set | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 50.7 | M14 | - | 6 | Standard Specifications |
Loading...
Pad Type | Bellows | Mounting Method | Pad Screw Fixed | Material | Rubber-Based |
---|---|---|---|---|---|
Mounting Bracket | Fixed Type | Vacuum Outlet Direction | Top | Fall Prevention Valve | None |
Direct Attached Filter | None |
This page is Vacuum Pad, Bellows Type, VPA, One Touch Fitting Type, part number VPA30BS-6J.
You can find the detail information about specifications and dimensions on part number VPA30BS-6J.
Configure
Basic Attributes
Pad type
Rubber Group Material
Color
Vacuum Outlet Screw
Type
Usage Environment
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Metal parts material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPA20BN-6J |
VPA20BN6J |
VPA20BS-6J |
VPA30BSE-6J |
VPA40BN-6J |
VPA40BN6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.81 € | 1 | 12 Days | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 19 | 46.7 | M14 | - | 6 | Standard Specifications | ||
16.82 € | 1 | 5 Days | Standard / Holder Set / Ribbed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 19 | 46.7 | M14 | - | 6 | Standard Specifications | ||
18.78 € | 1 | 12 Days | Standard / Holder Set | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 19 | 46.7 | M14 | - | 6 | Standard Specifications | ||
19.58 € | 1 | 10 Days | Standard / Holder Set | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 23 | 50.7 | M14 | - | 6 | Standard Specifications | ||
19.17 € | 1 | 10 Days | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 30 | 57.7 | M14 | - | 6 | Standard Specifications | ||
20.54 € | 1 |
Same day
Stock | Standard / Holder Set / Ribbed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 30 | 57.7 | M14 | - | 6 | Standard Specifications |