Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPMA10BS-3J
Model code | Pad O.D. ød | Tube O.D. øD | Thread M | B | L1 | L2 | Tube end C | Hex. H | T | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPMA10B5-3J[7][8] | 10 | 3 | M8×0.75 | 32.8 | 16 | 12.5 | 9.4 | 10 | 2 | -M4 |
VPMA10B5-4J[7][8][11] | 4 | M10×1 | 36.7 | 16.4 | 10.9 | 12 | 3 | |||
VPMA15B5-3J[7][8] | 15 | 3 | M8×0.75 | 32.8 | 12.5 | 9.4 | 10 | 2 | ||
VPMA15B5-4J[7][8][11] | 4 | M10×1 | 36.7 | 16.4 | 10.9 | 12 | 3 | |||
VPMA20B5-4J[7][8][11] | 20 | 4 | M10×1 | 41.3 | 19 | 16.4 | 10.9 | 12 | 3 | -M6 |
VPMA25B5-4J[7][8][11] | 25 | |||||||||
VPMA30B5-4J[7][8][11] | 30 | 45.3 | 23 | |||||||
VPMA40B5-4J[7][8][11] | 40 | 52.3 | 30 | |||||||
VPMA50B5-4J[7][8][11] | 50 | 54.3 | 32 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8] : Replaced with Resin attachment material code. Refer to page 754 for details.
*[11] : Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is below.
▪Pad diameter: ø10 mm: Thread size: M8×0.75 ▶ 2.5~3.5 N·m, Thread size: M10×1 ▶ 5~7 N·m.
▪Pad diameter: ø20~ø30 mm ▶ 5~7 N·m.
Part Number
|
---|
VPMA10BS-3J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.15 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 32.7 | M8 | 3 | Standard Specifications |
Loading...
Pad type | Standard / Holder Set | Pad Type | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-Based | Mounting Bracket | Fixed Type | Vacuum Outlet Direction | Top |
Fall Prevention Valve | None | Direct Attached Filter | None |
This page is Vacuum Pad, Bellows Small Type, VPMA, One Touch Fitting Type, part number VPMA10BS-3J.
You can find the detail information about specifications and dimensions on part number VPMA10BS-3J.
Configure
Basic Attributes
Rubber Group Material
Color
Type
Usage Environment
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Metal parts material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPMA10BN-3J |
VPMA10BN-4J |
VPMA10BS-4J |
VPMA10BS-4J-S3 |
VPMA10BSE-3J |
VPMA10BSE-4J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.32 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 32.7 | M8 | 3 | Standard Specifications | ||
16.32 € | 1 | 5 Days | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 36.7 | M10 | 4 | Standard Specifications | ||
18.15 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 36.7 | M10 | 4 | Standard Specifications | ||
27.31 € | 1 | 11 Days | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 36.7 | M10 | 4 | Copper-free specification | ||
18.15 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 32.7 | M8 | 3 | Standard Specifications | ||
18.15 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 36.7 | M10 | 4 | Standard Specifications |