Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPB30RS-6B
Part Number
|
---|
VPB30RS-6B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.34 € | 1 | 10 Days | General Shape | Pad Screw Fixed | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 30 | 11 | 39 | M6 × 1 | 6 |
Loading...
Pad type | Standard / Holder Set | Material | Rubber-Based | Mounting Bracket | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Horizontal | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
This page is Vacuum Pad, Standard Type, VPB, Barb Fitting Type, part number VPB30RS-6B.
You can find the detail information about specifications and dimensions on part number VPB30RS-6B.
Configure
Basic Attributes
Rubber Group Material
Color
Type
Pad Type
Mounting Method
Usage Environment
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPB10RS-6B |
VPB10RSE-6B |
VPB10RU-6B |
VPB30RSE-6B |
VPB30RU-6B |
VPB3RF-4B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.50 € | 1 | 10 Days | General Shape | Pad Screw Fixed | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 36 | M6 × 1 | 6 | ||
10.50 € | 1 | 10 Days | General Shape | Pad Screw Fixed | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 36 | M6 × 1 | 6 | ||
13.24 € | 1 | 10 Days | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 36 | M6 × 1 | 6 | ||
15.81 € | 1 | 10 Days | General Shape | Pad Screw Fixed | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 11 | 39 | M6 × 1 | 6 | ||
15.55 € | 1 | 10 Days | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 30 | 11 | 39 | M6 × 1 | 6 | ||
18.60 € | 1 | 10 Days | General Shape | Insertion Type | Fluorine Rubber | Standard | Gray | 3 | 4 | 22 | M3 × 0.5 | 4 |