Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPMA2RMS-4B
Model code | Tube I.D. øD | Pad O.D. ød | Thread M | B | L | C | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|
VPMA0.7RM[5]-3B[9] | 2 | 0.7 | M4×0.5 | 18 | 4 | 6 | 6 | -T4 |
VPMA0.7RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA1RM[5]-3B[9] | 2 | 1 | M4×0.5 | 18 | 6 | 6 | ||
VPMA1RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA1.5RM[5]-3B[9] | 2 | 1.5 | M4×0.5 | 18 | 6 | 6 | ||
VPMA1.5RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA2RM[5]-3B[9] | 2 | 2 | M4×0.5 | 18 | 6 | 6 | ||
VPMA2RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA3RM[5]-3B[9] | 2 | 3 | M4×0.5 | 18 | 6 | 6 | ||
VPMA3RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA4RM[5]-3B[9] | 2 | 4 | M4×0.5 | 18 | 6 | 6 | ||
VPMA4RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA6R[5]-3B[9] | 2 | 6 | M4×0.5 | 23 | 7 | 6 | 6 | -T8 |
VPMA6R[5]-4B[9] | 2.5 | M5×0.5 | 24 | 7 | ||||
VPMA8R[5]-3B[9] | 2 | 8 | M4×0.5 | 21.5 | 5.5 | 6 | ||
VPMA8R[5]-4B[9] | 2.5 | M5×0.5 | 22.5 | 7 | ||||
VPMA10R[5]-3B[9] | 2 | 10 | M6×0.75 | 28 | 8 | 6 | 8 | -M4 |
VPMA10R[5]-4B[9] | 2.5 | 29 | 7 | |||||
VPMA15R(A)[5]-3B[9] | 2 | 15 | 29(30) | 9(10) | 6 | |||
VPMA15R(A)[5]-4B[9] | 2.5 | 30(31) | 7 | |||||
VPMA20R(A)[5]-4B[9] | 2.5 | 20 | M10×1 | 36.6(37.6) | 10(11) | 7 | 12 | -M6 |
VPMA20R(A)[5]-6B[9] | 4 | |||||||
VPMA25R(A)[5]-4B[9] | 2.5 | 25 | 37.6(38.6) | 11(12) | ||||
VPMA25R(A)[5]-6B[9] | 4 | |||||||
VPMA30R(A)[5]-4B[9] | 2.5 | 30 | 37.6(40.6) | 11(14) | ||||
VPMA30R(A)[5]-6B[9] | 4 | |||||||
VPMA40R(A)[5]-4B[9] | 2.5 | 40 | 40.6(44.1) | 14(17.5) | ||||
VPMA40R(A)[5]-6B[9] | 4 | |||||||
VPMA50R(A)[5]-4B[9] | 2.5 | 50 | 41.6(44.6) | 15(18) | ||||
VPMA50R(A)[5]-6B[9] | 4 |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø0.7~ø8 mm: Thread size M4×0.5 ▶ 1~1.2 N·m, M5×0.5 ▶ 1.5~2 N·m.
▪Pad dia.: ø10, ø15 mm ▶ 2~3 N·m.
▪Pad dia.: ø20~ø50 mm ▶ 5~7 N·m
Part Number
|
---|
VPMA2RMS-4B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.82 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 2 | 4 | 19 | M5 | 4 |
Loading...
Pad type | Standard / Holder Set | Material | Rubber-Based | Mounting Bracket | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
This page is Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type, part number VPMA2RMS-4B.
You can find the detail information about specifications and dimensions on part number VPMA2RMS-4B.
Configure
Basic Attributes
Rubber Group Material
Color
Type
Pad Type
Mounting Method
Usage Environment
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPMA0.7RMG-4B |
VPMA0.7RMN-3B |
VPMA0.7RMN-4B |
VPMA2RMSE-3B |
VPMA2RMSE-4B |
VPMA2RMU-3B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.18 € | 1 | 10 Days | Compact | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 19 | M5 | 4 | ||
11.47 € | 1 | 10 Days | Compact | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 18 | M4 | 3 | ||
11.47 € | 1 | 10 Days | Compact | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 19 | M5 | 4 | ||
12.82 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 2 | 4 | 18 | M4 | 3 | ||
12.82 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 2 | 4 | 19 | M5 | 4 | ||
15.58 € | 1 | 10 Days | Compact | Recessed Type | Urethane Rubber | Standard | Blue | 2 | 4 | 18 | M4 | 3 |