Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPMA6RS-180J
Pad material
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law-compliant NBR, HNBR, EPDM
Pad size
: Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2 mm), Ø3 (diameter 3 mm), Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
Type | Standard | Small | Standard | Small | Standard | Small |
Symbol | VPA | VPMA | VPB | VPMB | VPE | VPME |
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
Type | Standard | Small | Standard | Small | Standard |
Symbol | VPC | VPMC | VPD | VPMD | VPF |
Single-action Coupling (mm) | Ø1.8, Ø3, Ø4, Ø6 |
---|---|
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter) (mm) | Ø1.8 × Ø1, Ø3 × Ø2, Ø4 × Ø2.5, Ø6 × Ø4 |
Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4
Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.
Small pads can be used with semiconductor parts
Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
Part Number
|
---|
VPMA6RS-180J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.21 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 6 | 7 | 21.1 | M6 | 1.8 |
Loading...
Pad type | Standard / Holder Set | Material | Rubber-Based | Mounting Bracket | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
This page is Vacuum Pad, Standard Small Type, VPMA, One Touch Fitting Type, part number VPMA6RS-180J.
You can find the detail information about specifications and dimensions on part number VPMA6RS-180J.
Configure
Basic Attributes
Rubber Group Material
Color
Type
Pad Type
Mounting Method
Usage Environment
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPMA0.7RMG-3J |
VPMA0.7RMN-180J |
VPMA0.7RMN-3J |
VPMA6RS-3J |
VPMA6RSE-180J |
VPMA6RSE-3J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.12 € | 1 | 10 Days | Compact | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 20.5 | M5 | 3 | ||
12.37 € | 1 | 10 Days | Compact | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 19.9 | M5 | 1.8 | ||
12.37 € | 1 | 10 Days | Compact | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 20.5 | M5 | 3 | ||
14.21 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 6 | 7 | 21.7 | M8 | 3 | ||
14.21 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 7 | 21.1 | M6 | 1.8 | ||
14.21 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 7 | 21.7 | M8 | 3 |