Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPMB0.7RMG-180J
Model code | Tube O.D. øD | Pad O.D. ød | B | L | Tube end C | E | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB0.7RM[5]-180J | 1.8 | 0.7 | 15 | 4 | 8.4 | 12 | -T4 |
VPMB0.7RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB1RM[5]-180J | 1.8 | 1 | 8.4 | 12 | |||
VPMB1RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB1.5RM[5]-180J | 1.8 | 1.5 | 8.4 | 12 | |||
VPMB1.5RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB2RM[5]-180J | 1.8 | 2 | 8.4 | 12 | |||
VPMB2RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB3RM[5]-180J | 1.8 | 3 | 8.4 | 12 | |||
VPMB3RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB4RM[5]-180J | 1.8 | 4 | 8.4 | 12 | |||
VPMB4RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB6R[5]-180J | 1.8 | 6 | 19.5 | 7 | 8.4 | 12.5 | -T8 |
VPMB6RM[5]-4J[9] | 4 | 10.9 | 15.5 | ||||
VPMB8R[5]-180J | 1.8 | 8 | 18 | 5.5 | 8.4 | 12.5 | |
VPMB8RM[5]-4J[9] | 4 | 10.9 | 15.5 | ||||
VPMB10R[5]-180J | 1.8 | 10 | 27 | 8 | 8.4 | 13.7 | -M4 |
VPMB10R[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB15R(A)[5]-180J | 1.8 | 15 | 28(29) | 9(10) | 8.4 | 13.7 | |
VPMB15R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB20R(A)[5]-180J | 1.8 | 20 | 31.2(32.2) | 10(11) | 8.4 | 13.7 | -M6 |
VPMB20R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB25R(A)[5]-180J | 1.8 | 25 | 32.2(33.2) | 11(12) | 8.4 | 13.7 | |
VPMB25R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB30R(A)[5]-180J | 1.8 | 30 | 32.2(35.2) | 11(14) | 8.4 | 13.7 | |
VPMB30R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB40R(A)[5]-180J | 1.8 | 40 | 35.2(38.7) | 14(17.5) | 8.4 | 13.7 | |
VPMB40R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB50R(A)[5]-180J | 1.8 | 50 | 36.2(39.2) | 15(18) | 8.4 | 13.7 | |
VPMB50R(A)[5]-4J[9] | 4 | 10.9 | 17.5 |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
Part Number
|
---|
VPMB0.7RMG-180J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.37 € | 1 | 10 Days | Compact | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 15 | M3 × 0.5 | 1.8 | Standard Specifications |
Loading...
Pad type | Standard / Holder Set | Material | Rubber-Based | Mounting Bracket | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Horizontal | Fall Prevention Valve | None | Direct Attached Filter | None |
This page is Vacuum Pad Standard Small Type VPMB One Touch Fitting Type, part number VPMB0.7RMG-180J.
You can find the detail information about specifications and dimensions on part number VPMB0.7RMG-180J.
Configure
Basic Attributes
Type
Pad Type
Mounting Method
Rubber Group Material
Usage Environment
Color
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Metal parts material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPMB0.7RMF-180J |
VPMB0.7RMF-3J |
VPMB0.7RMG-3J |
VPMB0.7RMN-180J |
VPMB0.7RMN-3J |
VPMB0.7RMS-180J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad Type | Mounting Method | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.44 € | 1 | 10 Days | Compact | Recessed Type | Fluorine Rubber | Standard | Gray | 0.7 | 4 | 15 | M3 × 0.5 | 1.8 | Standard Specifications | ||
19.44 € | 1 | 10 Days | Compact | Recessed Type | Fluorine Rubber | Standard | Gray | 0.7 | 4 | 15 | M3 × 0.5 | 3 | Standard Specifications | ||
12.37 € | 1 | 10 Days | Compact | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 15 | M3 × 0.5 | 3 | Standard Specifications | ||
11.66 € | 1 | 10 Days | Compact | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 15 | M3 × 0.5 | 1.8 | Standard Specifications | ||
11.66 € | 1 | 10 Days | Compact | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 15 | M3 × 0.5 | 3 | Standard Specifications | ||
13.03 € | 1 | 10 Days | Compact | Recessed Type | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 0.7 | 4 | 15 | M3 × 0.5 | 1.8 | Standard Specifications |