Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD10-6K[5]-6J[9] | 10 | 6 | 58.1 | 8 | 35 | 20 | 19.9 | 18.5 | 11.7 | 6 | 4.0~7.1 | -M4 |
VPD10-10K[5]-6J | 63.1 | 40 | 25 | 10 | 2.0~5.2 | |||||||
VPD10-15K[5]-6J | 73.1 | 45 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD10-20K[5]-6J | 89.1 | 52 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD20-6K[5]-6J[9] | 20 | 60.1 | 10 | 37 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD20-10K[5]-6J | 66.1 | 43 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD20-15K[5]-6J | 76.1 | 48 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD20-20K[5]-6J | 92.1 | 55 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD30-6K[5]-6J[9] | 30 | 62.1 | 12 | 39 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD30-10K[5]-6J | 68.1 | 45 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD30-15K[5]-6J | 78.1 | 50 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD30-20K[5]-6J | 94.1 | 57 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD40-6K[5]-6J[9] | 40 | 66.1 | 16 | 43 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD40-10K[5]-6J | 72.1 | 49 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD40-15K[5]-6J | 82.1 | 54 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD40-20K[5]-6J | 98.1 | 61 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD50-6K[5]-6J[9] | 50 | 67.1 | 17 | 44 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD50-10K[5]-6J | 73.1 | 50 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD50-15K[5]-6J | 83.1 | 55 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD50-20K[5]-6J | 99.1 | 62 | 34 | 36.5 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Spring Cover | |
---|---|---|---|---|---|---|---|---|---|---|---|
25.85 € | 1 | 10 Days | Standard / Holder Set | 10 | 8 | 4.0 to 7.1 | 6 | 58.1 | - | ||
26.77 € | 1 | 10 Days | Standard / Holder Set | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | With Cover | ||
27.67 € | 1 | 10 Days | Standard / Holder Set | 10 | 8 | 2.0 to 5.9 | 15 | 73.1 | With Cover | ||
28.60 € | 1 | 10 Days | Standard / Holder Set | 10 | 8 | 1.1 to 4.8 | 20 | 89.1 | With Cover | ||
26.38 € | 1 | 5 Days | Standard / With Oil Groove / Holder Set | 10 | 8 | 4.0~7.1 | 6 | 58.1 | - | ||
28.12 € | 1 | 10 Days | Standard / Holder Set | 20 | 10 | 7.0 to 12.6 | 6 | 60.1 | - | ||
29.05 € | 1 | 10 Days | Standard / Holder Set | 20 | 10 | 3.3 to 10.0 | 10 | 66.1 | With Cover | ||
29.97 € | 1 | 10 Days | Standard / Holder Set | 20 | 10 | 3.3 to 10.4 | 15 | 76.1 | With Cover | ||
30.87 € | 1 | 10 Days | Standard / Holder Set | 20 | 10 | 2.0 to 8.7 | 20 | 92.1 | With Cover | ||
28.60 € | 1 | 10 Days | Standard / Holder Set | 30 | 12 | 7.0 to 12.6 | 6 | 62.1 | - | ||
29.51 € | 1 | 10 Days | Standard / Holder Set | 30 | 12 | 3.3 to 10.0 | 10 | 68.1 | With Cover | ||
30.42 € | 1 | 10 Days | Standard / Holder Set | 30 | 12 | 3.3 to 10.4 | 15 | 78.1 | With Cover | ||
31.34 € | 1 | 10 Days | Standard / Holder Set | 30 | 12 | 2.0 to 8.7 | 20 | 94.1 | With Cover | ||
28.01 € | 1 | 5 Days | Standard / With Oil Groove / Holder Set | 30 | 12 | 7.0~12.6 | 6 | 62.1 | - | ||
30.42 € | 1 | 10 Days | Standard / Holder Set | 40 | 16 | 7.0 to 12.6 | 6 | 66.1 | - | ||
31.34 € | 1 | 10 Days | Standard / Holder Set | 40 | 16 | 3.3 to 10.0 | 10 | 72.1 | With Cover | ||
32.26 € | 1 | 10 Days | Standard / Holder Set | 40 | 16 | 3.3 to 10.4 | 15 | 82.1 | With Cover | ||
33.18 € | 1 | 10 Days | Standard / Holder Set | 40 | 16 | 2.0 to 8.7 | 20 | 98.1 | With Cover | ||
32.52 € | 1 | 10 Days | Standard / Holder Set | 50 | 17 | 7.0 to 12.6 | 6 | 67.1 | - | ||
33.44 € | 1 | 10 Days | Standard / Holder Set | 50 | 17 | 3.3 to 10.0 | 10 | 73.1 | With Cover | ||
34.38 € | 1 | 10 Days | Standard / Holder Set | 50 | 17 | 3.3 to 10.4 | 15 | 83.1 | With Cover | ||
35.28 € | 1 | 10 Days | Standard / Holder Set | 50 | 17 | 2.0 to 8.7 | 20 | 99.1 | With Cover |
Loading...
Pad Type | Anti-Skid | Mounting Method | Pad Screw Fixed | Material | Rubber-Based |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Usage Environment | Standard / Oil Resistant | Color | Black |
Mounting Bracket | Spring Type | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
Configure
Basic Attributes
Pad type
Outer Diameter D(φ)
Height L1(mm)
Springs Power(N)
Stroke(mm)
Full length B(mm)
Spring Cover
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes