Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SEU11-4UA |
SEU11-4UA-S3 |
SEU11-4US |
SEU11-4US-S3 |
SEU11-6UA |
SEU11-6UA-S3 |
SEU11-6US |
SEU11-6US-S3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Output Method | Metal parts material | Output Style | Connection tube type | |
---|---|---|---|---|---|---|---|---|
91.97 € | 1 | 21 Days | Analog | Standard Specifications | Analog Output | 4 | ||
104.12 € | 1 | 12 Days | Analog | Copper-based Metal Non-use Specifications | Analog Output | 4 | ||
92.97 € | 1 | 6 Days | NPN Open Collector | Standard Specifications | NPN Open Collector Output | 4 | ||
105.12 € | 1 | 12 Days | NPN Open Collector | Copper-based Metal Non-use Specifications | NPN Open Collector Output | 4 | ||
91.97 € | 1 | 6 Days | Analog | Standard Specifications | Analog Output | 6 | ||
105.52 € | 1 | 12 Days | Analog | Copper-based Metal Non-use Specifications | Analog Output | 6 | ||
92.97 € | 1 | 6 Days | NPN Open Collector | Standard Specifications | NPN Open Collector Output | 6 | ||
106.52 € | 1 | 12 Days | NPN Open Collector | Copper-based Metal Non-use Specifications | NPN Open Collector Output | 6 |
Loading...
Type | Pressure Sensor Head | Rated Pressure (Max.) | 1MPa | Sensor/Monitor Configuration | Separate Type, Terminal Block Connection |
---|---|---|---|---|---|
Pipe Port Type | Single-Action Coupling | No. of Outputs | 1 | Main Body Material | Resin |
Configure
Basic Attributes
Output Method
Metal parts material
Output Style
Connection tube type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes