Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPE050-20-L13
Part Number
|
---|
TPE050-20-L13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable Fluid / Usage | Cutting Service Usage | Nominal I.D. d | O.D. D (mm) | Properties | Hose Material | Mounting Metal Fittings | Color | Minimum Bending Radius (mm) | Operating Temperature Range (℃) | Operating Pressure Range (MPa) | Type | Standard Length (m) | I.D. XO.D. (mm) | Ground Clip-Compatible Hose | Packing Unit of Ground Clip (piece) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
379.08 € | 1 | 8 Days | 10 | Powder (except for food) | Available | 50 | 63 | Static electricity prevention / Pressure Resistance / Transparency / Shape Retentivity / Vacuum / Other Properties | [Vinyl Chloride] Vinyl Chloride | NA | [Transparent (including non-white colors)] Natural Transparency | 200 | -10~50 | -0.1~0.1 | Resin Hose | 13 | 50.8×63 | - | - |
Loading...
This page is Toyo Top E, part number TPE050-20-L13.
You can find the detail information about specifications and dimensions on part number TPE050-20-L13.
Configure
Basic Attributes
Properties
Hose Material
Color
Ground Clip-Compatible Hose
Packing Unit of Ground Clip(piece)
Type
Applicable Fluid / Usage
Cutting Service Usage
Nominal I.D. d
O.D. D(mm)
Mounting Metal Fittings
Minimum Bending Radius(mm)
Type
Standard Length(m)
I.D. XO.D.(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TPE032-20-L11 |
TPE032-20-L12 |
TPE032-20-L13 |
TPE050-20-L14 |
TPE050-20-L15 |
TPE050-20-L16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable Fluid / Usage | Cutting Service Usage | Nominal I.D. d | O.D. D (mm) | Properties | Hose Material | Mounting Metal Fittings | Color | Minimum Bending Radius (mm) | Operating Temperature Range (℃) | Operating Pressure Range (MPa) | Type | Standard Length (m) | I.D. XO.D. (mm) | Ground Clip-Compatible Hose | Packing Unit of Ground Clip (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.01 € | 1 | 8 Days | 10 | Powder (except for food) | Available | 32 | 41.6 | Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity | [Vinyl Chloride] Vinyl Chloride | NA | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Resin Hose | 11 | 32×41.6 | - | - | ||
216.01 € | 1 | 8 Days | 10 | Powder (except for food) | Available | 32 | 41.6 | Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity | [Vinyl Chloride] Vinyl Chloride | NA | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Resin Hose | 12 | 32×41.6 | - | - | ||
234.02 € | 1 | 8 Days | 10 | Powder (except for food) | Available | 32 | 41.6 | Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity | [Vinyl Chloride] Vinyl Chloride | NA | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Resin Hose | 13 | 32×41.6 | - | - | ||
408.24 € | 1 | 8 Days | 10 | Powder (except for food) | Available | 50 | 63 | Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity | [Vinyl Chloride] Vinyl Chloride | NA | [Transparent (including non-white colors)] Natural Transparency | 200 | -10~50 | -0.1~0.1 | Resin Hose | 14 | 50.8×63 | - | - | ||
437.40 € | 1 | 8 Days | 10 | Powder (except for food) | Available | 50 | 63 | Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity | [Vinyl Chloride] Vinyl Chloride | NA | [Transparent (including non-white colors)] Natural Transparency | 200 | -10~50 | -0.1~0.1 | Resin Hose | 15 | 50.8×63 | - | - | ||
466.56 € | 1 | 8 Days | 10 | Powder (except for food) | Available | 50 | 63 | Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity | [Vinyl Chloride] Vinyl Chloride | NA | [Transparent (including non-white colors)] Natural Transparency | 200 | -10~50 | -0.1~0.1 | Resin Hose | 16 | 50.8×63 | - | - |