Toyo Top E (Part Numbers)

Toyo Top E
Ideal for transporting resin powder and other powders (pellets), etc. Solves problems related to static electricity generated during transport.
For use in combination with a simple, dedicated mounted grounding clip.
The grounding clip is a dedicated Toyo Top-E hose clip that enables easy grounding to earth. Static electricity prevention is maintained over a long period.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPE065-20-L18

Part Number
TPE065-20-L18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d O.D. D
(mm)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type Standard Length
(m)
I.D. XO.D.
(mm)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

833.34 €

1 8 Days 10Powder (except for food)Available6578.9Static electricity prevention / Pressure Resistance / Transparency / Shape Retentivity / Vacuum / Other Properties[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Resin Hose1863.5×78.9--

Loading...

  1. 1

This page is Toyo Top E, part number TPE065-20-L18.
You can find the detail information about specifications and dimensions on part number TPE065-20-L18.

Variation of this product

Part Number
TPE032-20-L11
TPE032-20-L12
TPE032-20-L13
TPE065-20-L19
TPE065-20-L2
TPE065-20-L3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d O.D. D
(mm)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type Standard Length
(m)
I.D. XO.D.
(mm)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

198.01 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose1132×41.6--

216.01 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose1232×41.6--

234.02 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose1332×41.6--

879.65 €

1 8 Days 10Powder (except for food)Available6578.9Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Resin Hose1963.5×78.9--

132.52 €

1 8 Days 10Powder (except for food)Available6578.9Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Resin Hose263.5×78.9--

138.89 €

1 8 Days 10Powder (except for food)Available6578.9Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Resin Hose363.5×78.9--

Tech Support